ADS8681WEVM-PDK

ADS8681W evaluation module

ADS8681WEVM-PDK

Order now

Overview

The ADS8681WEVM-PDK is a platform for evaluating the performance of the ADS8681W, an integrated data acquisition system based on a successive approximation register (SAR) analog-to-digital converter (ADC). This device features a high-speed, high-precision SAR ADC, integrated differential analog front-end (AFE) input driver circuit, overvoltage protection circuit up to ±20V and an on-chip 4.096V reference with low temperature drift. The evaluation kit includes the ADS8681WEVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over Universal Serial Bus (USB) for data capture, configuration and analysis.

Features
  • Includes hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS8681W
  • Includes PHI controller, which provides a convenient communication interface to the ADS8681W over USB 2.0 (or higher)
  • Easy-to-use evaluation software for Windows 10/11, 64-bit operating systems
  • Software suite includes graphical tool for data capture, histogram analysis, spectral analysis, linearity analysis and custom configuration of the ADS8681W
Precision ADCs
ADS8681W 16-bit, 1MSPS, one-channel, wide bandwidth SAR ADC with programmable input ranges on +5V supply
Download View video with transcript Video

Order & start development

Evaluation board

ADS8681WEVM-PDK — ADS8681W evaluation module

GUI for evaluation module (EVM)

SBAC146 — ADS8681EVM-PDK GUI

Supported products & hardware
Download options

SBAC146 ADS8681EVM-PDK GUI

close
Latest version
Version: 1.2.1
Release date: 23 Oct 2018
lock Setup_ADS8681_EVM.exe  — 386361 K

ADS8681EVM-PDK-GUI installer

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
ADS8681WEVM-PDK ADS8681W evaluation module

Documentation

Release Infomation

Evaluation GUI for the ADS8681EVM-PDK and ADS8681WEVM-PDK.

The design resource accessed as www.ti.com/lit/zip/sbac146 or www.ti.com/lit/xx/sbac146b/sbac146b.zip has been migrated to a new user experience at www.ti.com/tool/download/SBAC146. Please update any bookmarks accordingly.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide ADS8681WEVM-PDK Evaluation Module User's Guide PDF | HTML 27 Sep 2024
Certificate ADS8681WEVM EU Declaration of Conformity (DoC) 18 Sep 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos