ADS8688EVM-PDK

ADS8688 16-bit, 500-kSPS, 8-channel, single-supply, SAR ADC EVM performance demonstration kit (PDK)

ADS8688EVM-PDK

Order now

Overview

The ADS8688 evaluation module (EVM) performance demonstration kit (PDK) is an platform for evaluating the ADS8588 product. The ADS8688 is an 8-channel integrated data acquisition system based on a 16-Bit SAR ADC.

The evaluation kit includes the ADS8688 evaluation board, precision host interface (PHI) controller board, and accompanying computer software that enables the user to communicate with the ADC over a universal serial bus (USB), capture data, and perform data analysis.

Features
  • Includes support circuitry as a design example to match ADC performance.
  • Serial interface header for easy connection to SDCC Controller Card.
  • Integrated 4.096V voltage reference.
  • Bipolar (±10.24 V, ±5,12 V, ±2.56 V ) or unipolar (0 to 10.24V, 0 to 5.12V) input ranges for each channel.
  • Onboard 2nd Order Butterworth Low Pass filters for 4 channels.
  • Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS8688 ADC
  • No external power supply required
  • Ships with PHI controller board, which provides convenient interface to the EVM over USB 2.0 (or higher) for power delivery and digital interface
  • Easy-to-use evaluation software for Windows® 7/8/10 64-bit operating systems; software suite includes graphical tool for data capture and analysis
  • Bipolar (±10.24 V, ±5,12 V, ±2.56 V ) or unipolar (0 to 10.24V, 0 to 5.12V) input ranges for each channel.


Precision ADCs
ADS8684 16-Bit, 500-kSPS, 4-Ch SAR ADC w/ programmable (±10/±5/±2.5V) input ranges on +5V supply ADS8688 16-bit, 500-kSPS, 8-channel, single-supply SAR ADC with bipolar input ranges
Download View video with transcript Video

Get started

  1. Order EVM board
  2. Download EVM user's guide for installation instructions
  3. Download and install ADS8688EVM GUI software
  4. Connect EVM To PC
  5. Run EVM GUI Software
  6. Configure device to desired mode of operation, or use presets or default
  7. Take measurements

Order & start development

Evaluation board

ADS8688EVM-PDK — ADS8688 16-bit, 500-kSPS, 8-channel, single-supply, SAR ADC EVM performance demonstration kit (PDK)

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

ADS8688EVM-PDK-GUI — ADS8688EVM-PDK GUI installer

Supported products & hardware
Download options

ADS8688EVM-PDK-GUI ADS8688EVM-PDK GUI installer

close
Latest version
Version: 1.1.0
Release date: 16 Feb 2024
lock Setup_ADS8688_EVM.exe  — 336608 K

GUI Installer

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
ADS8688EVM-PDK ADS8688 16-bit, 500-kSPS, 8-channel, single-supply, SAR ADC EVM performance demonstration kit (PDK)

Documentation

Release Infomation

Evaluation GUI for the ADS8688EVM-PDK.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide ADS8688EVM-PDK Evaluation Module (Rev. C) PDF | HTML 17 Mar 2021
Certificate ADS8688EVM-PDK EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos