ADS8900BEVM-PDK

ADS8900B Fully-Differential Input, 20-Bit SAR ADC EVM Performance Demonstration Kit (PDK)

ADS8900BEVM-PDK

Order now

Overview

The ADS8900B evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8900B successive-approximation register (SAR) analog-to-digital converter (ADC), which is a fully-differential input, 20-bit, 1-MSPS device. The ADS8900BEVM-PDK includes the ADS8900B EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software.

Features
  • Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS8900B ADC
  • USB powered; no external power supply required
  • PHI controller provides convenient communication interface to ADS8900B ADC over a USB 2.0 (or higher) for power delivery, as well as digital input and output
  • Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 operating systems
  • Software suite includes graphical tools for
    • Data capture
    • Histogram analysis
    • Spectral analysis
    • Linearity analysis
    • Reference settling analysis
  • Software suite has a provision for exporting data to a text file for post processing

  • ADS8900B evaluation module
  • PHI EVM controller
  • USB cable (1)
  • ADS8900B Quick start guide (SLYU041)

Fully differential amplifiers
THS4551 Low Noise, Precision, 150MHz, Fully Differential Amplifier

 

Precision ADCs
ADS8900B 20-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8902B 20-bit, 500-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8904B 20-bit, 250-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8910B 18-Bit, 1-MSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface ADS8912B 18-Bit, 500-kSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface ADS8914B 18-Bit, 250-kSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface ADS8920B 16-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8922B 16-bit, 500-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8924B 16-bit, 250-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI

 

Precision op amps (Vos<1mV)
OPA376 Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

 

Series voltage references
REF5050 5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference
Download View video with transcript Video

Order & start development

Evaluation board

ADS8900BEVM-PDK — ADS8900B performance demonstration kit (PDK) for fully-differential input, 20-bit, SAR ADC

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

ADS8900BEVM-PDK-GUI — ADS8900BEVM-PDK GUI installer

Supported products & hardware
Download options

ADS8900BEVM-PDK-GUI ADS8900BEVM-PDK GUI installer

close
Latest version
Version: 1.8.0
Release date: 16 Feb 2024
lock Setup_ADS8900B_EVM.exe  — 339666 K

GUI Installer

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
ADS8900BEVM-PDK ADS8900B Fully-Differential Input, 20-Bit SAR ADC EVM Performance Demonstration Kit (PDK)

Documentation

Release Infomation

Evaluation GUI for the ADS8900BEVM-PDK

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide ADS8900EVM-PDK Evaluation Module (Rev. C) PDF | HTML 19 Aug 2021
* More literature ADS8900BEVM-PDK Quick Start Guide 02 Nov 2016
Certificate ADS8900BEVM-PDK EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Hardware development

EVALUATION BOARD
PSIEVM Precision signal injector (PSI) evaluation module for testing ADC performance

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos