AFE532A3WEVM

AFE532A3W evaluation module for 8-bit and 10-bit 300-mA current-source DAC

AFE532A3WEVM

Order now

Overview

<p>The AFE532A3W evaluation module (EVM) is a platform for evaluating the functionality and performance of the AFE532A3W buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations. AFE532A3W includes one 10-bit, 300-mA current-output DAC (IDAC), one 10-bit voltage-output DAC (VDAC) and a 10-bit analog-to-digital converter (ADC) used for external signal monitoring.</p>
<p>AFE532A3EVM has an optional circuit to evaluate the AFE532A3W VDAC ouput as a negative bias. AFE532A3W features nonvolatile memory and a high-precision internal reference. AFE532A3WEVM has an EVM GUI available to evaluate the performance and applications specific to the AFE532A3W. The EVM has an onboard controller allowing it to connect directly to a computer for use with the GUI.</p>

Features
  • USB powered; no external supply required
  • Internal reference
  • I2C or serial peripheral interface (SPI)
  • Voltage and current outputs
  • ADC input
Precision DACs (≤10 MSPS)
AFE432A3W 8-bit 300-mA current-source DAC with 10-bit SAR ADC, VDAC, NVM and GPI AFE532A3W 10-bit 300-mA current-source DAC with 10-bit SAR ADC, 10-bit VDAC, NVM and GPI DAC530A2W 10-bit 300-mA current-source DAC with supervisor comparator or VDAC channel, NVM and GPIO DAC532A3W 10-bit 300-mA current-source DAC with 10-bit voltage-output DAC, supervisor comparator, NVM and GPI
Download View video with transcript Video

Order & start development

Evaluation board

AFE532A3WEVM — AFE532A3W evaluation module for 8-bit and 10-bit 300-mA current-source DAC

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

SMART-DAC-EVM-GUI — Smart DAC and smart AFE evaluation module software

Supported products & hardware
Download

SMART-DAC-EVM-GUI Smart DAC and smart AFE evaluation module software

close
Latest version
Version: 1.0.2
Release date: 10 Nov 2023
lock SMART-DAC-EVM-GUI-Installer.zip  — 176250 K

Checksum
lock = Requires export approval (1 minute)
Products
Precision DACs (≤10 MSPS)
AFE432A3W 8-bit 300-mA current-source DAC with 10-bit SAR ADC, VDAC, NVM and GPI AFE43902-Q1 Automotive two-channel 8-bit smart DAC with multislope thermal foldback control with built-in ADC AFE439A2 8-bit 2-channel smart DAC with PWM output, ADC, PI loop and EEPROM for H-Bridge based TEC control AFE532A3W 10-bit 300-mA current-source DAC with 10-bit SAR ADC, 10-bit VDAC, NVM and GPI AFE53902-Q1 Automotive 10-bit 2-channel smart DAC with ADC and PWM out for multislope thermal foldback control AFE539A4 10-bit 4-channel smart DAC with voltage output, ADC, EEPROM and PI loop for DC/DC based TEC control AFE539F1-Q1 Automotive single-channel ten-bit smart AFE with PWM active discharge control AFE639D2 Two-channel 12-bit smart analog front end (AFE) with TEC control with built-in ADC and DAC DAC43204 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC43901-Q1 Automotive one-channel 8-bit smart DAC with turn-indicator animation and fade-in fade-out control DAC43902-Q1 Automotive 8-bit 2-channel smart DAC with PWM for turn indicator and fade-in fade-out light control DAC53001 10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53002 10-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004 10-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004W 10-bit, 4-channel low-power VOUT and IOUT smart DAC with Hi-Z, EEPROM, waveform generator in WCSP DAC53202 10-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204-Q1 Automotive, 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53204W 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC532A3W 10-bit 300-mA current-source DAC with 10-bit voltage-output DAC, supervisor comparator, NVM and GPI DAC539E4W Four-channel 10-bit smart analog front end (AFE) with IF-THEN-ELSE control in WCSP package DAC539G2-Q1 Automotive, 10-bit look-up-table based GPI-to-PWM converter for a single-wire error communication DAC63001 12-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63002 12-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004 12-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004W Ultra-low-power four-channel 12-bit smart DAC in wafer chip scale package with I²C, SPI and PWM DAC63204 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator
Hardware development
Evaluation board
DAC63204EVM DAC63204 evaluation module for four-channel, 12-bit, VOUT and IOUT smart DAC AFE532A3WEVM AFE532A3W evaluation module for 8-bit and 10-bit 300-mA current-source DAC AFE539A4EVM AFE539A4 evaluation module DAC63004WCSP-EVM DAC63004W evaluation module for four-channel 12-bit smart DAC in wafer chip scale package (WCSP) SMARTDAC-DIY-EVM A do-it-yourself evaluation module for smart DAC devices

Release Infomation

SMART-DAC-EVM-GUI. 

Supports the following devices:

DACx320x, DACx300x, AFE539A4, AFE439A2, AFE639D2, DAC539E4, DAC4390x-Q1, AFEx3902-Q1, DAC539G2-Q1, AFE539F1-Q1, AFEx32A3W.

What's new

  • Adding support for TEST mode
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide AFE532A3W Evaluation Module User's Guide PDF | HTML 02 Nov 2023
Certificate AFE532A3WEVM EU Declaration of Conformity (DoC) 31 Aug 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos