Additional tools required
TSW1400EVM (obsolete) is required for development when evaluating with AFE5809EVM. Do not purchase AFE5809EVM unless you already have TSW1400EVM.
The AFE5809 is a highly integrated Analog Front-End (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE5809 integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. It also enables users to select one of various power/noise combinations to optimize system performance. Therefore, the AFE5809 is a suitable ultrasound analog front end solution not only for high-end systems, but also for portable systems.
TSW1400EVM (obsolete) is required for development when evaluating with AFE5809EVM. Do not purchase AFE5809EVM unless you already have TSW1400EVM.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.