AMC23C11EVM

AMC23C11 evaluation module for fast-response, reinforced, isolated comparator

AMC23C11EVM

Order now

Overview

The AMC23C11 evaluation module (EVM) is an platform for evaluating the AMC23C11, which is an isolated window comparator with short response time and latch function. The comparator outputs are separated from the input circuitry by an isolation barrier that is certified to provide reinforced galvanic isolation of up to 5 kVRMS, and supports a working voltage of up to 1.5 kVRMS.

Features
  • Wide high-side supply range: 3 V to 27 V
  • Isolated comparator with adjustable threshold
  • Open-drain output with optional latch mode
  • 100-µA reference for threshold adjustment
  • Propagation delay: 390 ns (max)
Isolated comparators
AMC22C11 Fast-response basic isolated comparator with adjustable threshold and latch function AMC22C11-Q1 Automotive fast-response basic isolated comparator with adjustable threshold and latch function
Download View video with transcript Video

Order & start development

Evaluation board

AMC23C11EVM — AMC23C11 evaluation module for fast-response, reinforced, isolated comparator

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide AMC23CxxEVM Isolated Comparator Evaluation Module User's Guide PDF | HTML 15 Nov 2021
Certificate AMC23C11EVM EU RoHS Declaration of Conformity (DoC) 15 Nov 2021

Related design resources

Hardware development

EVALUATION BOARD
AMC23C10EVM AMC23C10 evaluation module for fast-response, reinforced, isolated differential comparator AMC23C12EVM AMC23C12 evaluation module for fast-response, reinforced, isolated window comparator AMC23C14EVM AMC23C14 evaluation module for dual, fast-response, reinforced, isolated window comparator

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos