AMC23C14EVM

AMC23C14 evaluation module for dual, fast-response, reinforced, isolated window comparator

AMC23C14EVM

Order now

Overview

The AMC23C14 evaluation module (EVM) is an platform for evaluating the AMC23C14, which is an isolated window comparator with short response time. The comparator outputs are separated from the input circuitry by an isolation barrier that is certified to provide reinforced galvanic isolation of up to 5 kVRMS, and supports a working voltage of up to 1.5 kVRMS.

Features
  • Wide high-side supply range: 3 V to 27 V
  • Dual window comparator with adjustable threshold
  • Supports positive-comparator-only mode
  • 100-µA reference for threshold adjustment
  • Propagation delay: 390 ns (max)
Isolated comparators
AMC23C14 Dual, fast-response, reinforced, isolated window comparator with adjustable threshold AMC23C15 Dual, fast-response, reinforced isolated window comparator with adjustable threshold AMC23C15-Q1 Automotive, dual fast-response reinforced-isolated-window comparator with adjustable threshold
Download View video with transcript Video

Order & start development

Evaluation board

AMC23C14EVM — AMC23C14 evaluation module for dual, fast-response, reinforced, isolated window comparator

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* User guide AMC23CxxEVM Isolated Comparator Evaluation Module User's Guide PDF | HTML 15 Nov 2021
Application note 절연 부족 전압 및 과전압 감지 회로 PDF | HTML 16 Jul 2024
Application note Isolierter Schaltkreis zur Erkennung von Unter- und Überspannung PDF | HTML 16 Jun 2024
Application note Isolated Undervoltage and Overvoltage Detection Circuit PDF | HTML 29 Mar 2022
Certificate AMC23C14EVM EU Declaration of Conformity 12 Nov 2021

Related design resources

Hardware development

EVALUATION BOARD
AMC23C10EVM AMC23C10 evaluation module for fast-response, reinforced, isolated differential comparator AMC23C11EVM AMC23C11 evaluation module for fast-response, reinforced, isolated comparator AMC23C12EVM AMC23C12 evaluation module for fast-response, reinforced, isolated window comparator

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos