AMC60804EVM user's guide is available. Request now
AMC60804EVM
AMC60804 true EML monitor and controller with 4-channel current evaluation module
AMC60804EVM
Overview
The AMC60804 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the AMC60804 product. AMC60804 includes four 12-bit current-output digital-to-analog converters (IDACs) and four 12-bit voltage-output DACs (VDACs) with programmable output ranges. AMC60804 also includes a 12-bit, 1-MSPS, analog-to-digital converter (ADC) used for external and internal signal monitoring, a temperature alarm monitor, and a high-precision internal reference.
Features
- Four 12-bit current-output DACs (IDACs)
- Four 12-bit voltage-output DACs (VDACs)
- 12-channel, 12-bit, 1-MSPS successive approximation register (SAR) ADC
- Internal 2.5-V reference
- Serial peripheral interface (SPI) and I2C interface: 1.7-V to -3.6-V operation
- AMC60804 evaluation module
- USB2ANY (HPA665-001) not included
Order & start development
Evaluation board
AMC60804EVM — AMC60804 true EML monitor and controller with 4-channel current evaluation module
Technical documentation
No results found. Please clear your search and try again.
View all 1
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.