AMC60804

ACTIVE

Optical transceiver monitor and controller with 4-channel current and voltage-output DACs and mul

alarmNotifications Order now

Product details

Number of ADC channels 12 ADC resolution (bps) 12 Number of DAC channels 4 DAC resolution (bps) 12 Temperature sensing Local Number of GPIOs 0 Interface type I2C, SPI Features 4x 12-bit IDACs Operating temperature range (°C) -40 to 105 Rating Catalog ADC sampling rate (ksps) 1000 ADC analog input range (min) (V) 2.5 ADC analog input range (max) (V) 5 DAC settling time (µs) 50 DAC output full-scale (min) (V) -5 DAC output full-scale (max) (V) 5
Number of ADC channels 12 ADC resolution (bps) 12 Number of DAC channels 4 DAC resolution (bps) 12 Temperature sensing Local Number of GPIOs 0 Interface type I2C, SPI Features 4x 12-bit IDACs Operating temperature range (°C) -40 to 105 Rating Catalog ADC sampling rate (ksps) 1000 ADC analog input range (min) (V) 2.5 ADC analog input range (max) (V) 5 DAC settling time (µs) 50 DAC output full-scale (min) (V) -5 DAC output full-scale (max) (V) 5
DSBGA (YBH) 36 6.528025 mm² 2.555 x 2.555
  • Four 12-bit current output DACs (IDACs)
    • 150-mA full-scale output range
  • Four 12-bit voltage output DACs (VDACs)
    • Selectable full-scale output ranges: –5 V, –2.5 V, +2.5 V and +5 V
    • High-current drive capability: ±50 mA
  • Twelve channel, 12-bit, 1-MSPS SAR ADC
    • Four external inputs: 2.5-V and 5-V input ranges
    • Four IDAC voltage monitor channels
    • Four VDAC current monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5-V reference
  • Suppy and temperature fault alarms
  • SPI and I2C interfaces: 1.7-V to 3.6-V operation
    • SPI: 4-wire interface
    • I2C: Four slave addresses
  • Specified temperature range: –40°C to +125°C
  • Four 12-bit current output DACs (IDACs)
    • 150-mA full-scale output range
  • Four 12-bit voltage output DACs (VDACs)
    • Selectable full-scale output ranges: –5 V, –2.5 V, +2.5 V and +5 V
    • High-current drive capability: ±50 mA
  • Twelve channel, 12-bit, 1-MSPS SAR ADC
    • Four external inputs: 2.5-V and 5-V input ranges
    • Four IDAC voltage monitor channels
    • Four VDAC current monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5-V reference
  • Suppy and temperature fault alarms
  • SPI and I2C interfaces: 1.7-V to 3.6-V operation
    • SPI: 4-wire interface
    • I2C: Four slave addresses
  • Specified temperature range: –40°C to +125°C

The AMC60804 is a highly integrated, low-power analog monitor and controller optimized for electro-absorption modulated lasers (EML).

The AMC60804 includes four 12-bit current output digital-to-analog converters (IDACs) and four 12-bit voltage output DACs (VDACs) with programmable output ranges. The AMC60804 also includes a 12-bit, 1-MSPS analog-to-digital converter (ADC) used for external signal and internal signal monitoring, supply and temperature alarm monitors, and a high-precision internal reference.

The AMC60804 VDACs support both positive and negative output range operation and are capable or sourcing and sinking up to 50 mA, making them an excellent choice for biasing the electro-absorption modulator (EAM) in an EML. Additionally, the AMC60804 IDACs support a full-scale output range of 150 mA with very low power dissipation, thus eliminating the need for external components to bias the EML laser diode. In combination the AMC60804 four VDACs and four IDACs enable accurate biasing of up to four EML lasers.

The AMC60804 includes four input pins that are multiplexed to the ADC and incorporate a low-latency window comparator, making this device an excellent choice for received signal strength indicator (RSSI) and loss-of-signal (LOS) detection. The ADC is also capable of measuring the voltage at the IDAC pins, as well as the current being sourced or sinked by the VDACs, thus enabling monitoring of these outputs.

The AMC60804 low power, high integration, very small size, and wide operating temperature range make the device an excellent choice as an all-in-one, low-cost control circuit for the EML lasers found in optical modules. Contact TI sales for the full data sheet.

The AMC60804 is a highly integrated, low-power analog monitor and controller optimized for electro-absorption modulated lasers (EML).

The AMC60804 includes four 12-bit current output digital-to-analog converters (IDACs) and four 12-bit voltage output DACs (VDACs) with programmable output ranges. The AMC60804 also includes a 12-bit, 1-MSPS analog-to-digital converter (ADC) used for external signal and internal signal monitoring, supply and temperature alarm monitors, and a high-precision internal reference.

The AMC60804 VDACs support both positive and negative output range operation and are capable or sourcing and sinking up to 50 mA, making them an excellent choice for biasing the electro-absorption modulator (EAM) in an EML. Additionally, the AMC60804 IDACs support a full-scale output range of 150 mA with very low power dissipation, thus eliminating the need for external components to bias the EML laser diode. In combination the AMC60804 four VDACs and four IDACs enable accurate biasing of up to four EML lasers.

The AMC60804 includes four input pins that are multiplexed to the ADC and incorporate a low-latency window comparator, making this device an excellent choice for received signal strength indicator (RSSI) and loss-of-signal (LOS) detection. The ADC is also capable of measuring the voltage at the IDAC pins, as well as the current being sourced or sinked by the VDACs, thus enabling monitoring of these outputs.

The AMC60804 low power, high integration, very small size, and wide operating temperature range make the device an excellent choice as an all-in-one, low-cost control circuit for the EML lasers found in optical modules. Contact TI sales for the full data sheet.

Download View video with transcript Video

Request more information

Full data sheet is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
AMC60804T ACTIVE Optical transceiver controller with four-channel current, voltage-output DACs and multichannel ADCs Higher current drive
Pin-for-pin with same functionality to the compared device
AMC60704 ACTIVE Optical controller with four-channel current and voltage-output DACs and multichannel ADC Higher IDAC current, higher headroom

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet AMC60804 4-Channel, EML Monitor and Controller With Current and Voltage Output DACs and Multichannel ADC datasheet PDF | HTML 04 Feb 2021
White paper Enabling Higher Data Rates for Optical Modules With Small and Efficient Power 22 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC60804EVM — AMC60804 true EML monitor and controller with 4-channel current evaluation module

The AMC60804 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the AMC60804 product. AMC60804 includes four 12-bit current-output digital-to-analog converters (IDACs) and four 12-bit voltage-output DACs (VDACs) with programmable output ranges. (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos