AMC7834EVM

AMC7834 12-Bit Integrated Power-Amplifier Analog Monitor and Control (AMC) System Evaluation Module

AMC7834EVM

Order now

Overview

The AMC7834EVM (evaluation module) is an easy to use platform for evaluating the functionality and performance of the 12-bit AMC device.  The EVM features the AMC7834, a highly integrated, low-power, analog monitoring and control system that is capable of current, temperature and voltage supervision.  The AMC integrates a multi-channel ADC, DACs, and high-side current sense amplifiers supporting common mode voltages from +4V up to 60V.  The EVM is a complete evaluation kit that includes the SDM-USB-DIG and evaluation software that is compatible with Microsoft Windows™ XP and Windows™ 7 operating systems.

Features
  • 4 bipolar DACs (-4 to 1V, -5 to 0V, and 0 to 5V)
  • 4 unipolar DACs (0 to +5V, 2.5 to +7.5V)
  • 4 external analog inputs: 0 to +2.5V range
  • 4 high-side current sense amplifiers
  • 2 remote temperature diode drivers
  • Labview based PC evaluation software
Integrated precision ADCs & DACs
AMC7834 Integrated Power-Amplifier Monitor and Control System
Download View video with transcript Video

Order & start development

Evaluation board

AMC7834EVM — AMC7834 12-Bit Integrated Power-Amplifier Analog Monitor and Control (AMC) System Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

AMC7834EVM AMC7834 12-Bit Integrated Power-Amplifier Analog Monitor and Control (AMC) System Evaluation Module

close
Version: null
Release date:
GUI for evaluation module (EVM)

AMC7834EVM-GUI — GUI Software for AMC7834

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
AMC7834EVM AMC7834 12-Bit Integrated Power-Amplifier Analog Monitor and Control (AMC) System Evaluation Module

AMC7834EVM-GUI GUI Software for AMC7834

close
Version: null
Release date: Aug 23, 2024
Hardware development
Evaluation board
AMC7834EVM AMC7834 12-Bit Integrated Power-Amplifier Analog Monitor and Control (AMC) System Evaluation Module
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide AMC7834EVM User's Guide (Rev. B) May 9, 2016
Certificate AMC7834EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.