ANNAP-3P-WWDM60

Annapolis Microsystems 4-channel ADC, 2-channel DAC FPGA mezzanine card up to 10GSPS

ANNAP-3P-WWDM60

Order now

Overview

This high performance WILD FMC+ DM60 ADC & DAC has two input bandwidth options, internal sample clock options and internal 10MHz reference clock options. The WWDM60 has a choice of speed grades that utilize the ADC12DJ2700, ADC12DJ3200 and ADC12DJ5200RF up to 10GSPS. It allows for ADC and DAC speed grades up to 10.0GSps and 6.0GSps, respectively. The WILD FMC+ DM60 ADC & DAC also gives the user the ability to have up to eight ADC and four DAC channels in one 6U OpenVPX slot. The platform offers a choice of ADC speed grades, utilizing the ADC12DJ2700, ADC12DJ3200 and ADC12DJ5200RF. Compatible with any WILDSTAR mainboard with a WILD FMC+ slot.

High-speed ADCs (≥10 MSPS)
ADC12DJ2700 12-bit, dual 2.7-GSPS or single 5.4-GSPS, RF-sampling analog-to-digital converter (ADC) ADC12DJ3200 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) ADC12DJ5200RF RF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS
Photos courtesy of Annapolis Micro Systems

Order & start development

Evaluation board

WWDM60-1V2266F2ASN0 — Annapolis Microsystems 4-channel ADC, 2-channel DAC FPGA mezzanine card up to 10GSPS

TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
ADC12DJ2700EVM ADC12DJ2700 12-bit, dual 2.7-GSPS or single 5.4-GSPS, RF-sampling ADC evaluation module ADC12DJ3200EVM ADC12DJ3200 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling ADC evaluation module ADC12DJ5200RFEVM ADC12DJ5200RF RF-sampling 12-bit dual 5.2-GSPS or single 10.4-GSPS ADC evaluation module

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Annapolis Micro Systems.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.