BEAGLEY-AI

BeagleBoard.org Foundation BeagleY® AI single board computer based on AM67A

Overview

BeagleY® AI is an open-source single board computer designed to simplify the process of building smart human machine interfaces (HMI), adding cameras and high-speed connectivity to a reliable embedded system. It features a powerful 64-bit, quad-core A53 processor, multiple powerful AI accelerators paired with C7x DSPs, integrated 50 GFLOP GPU supporting up to three concurrent display outputs and modern connectivity including USB3.1, PCIe Gen 3, WiFi6 and Bluetooth® Low Energy 5.4. 

The board is compatible with a wide range of existing accessories that expand the system functionality such as power over ethernet (PoE), NVMe storage and 5G connectivity.

With its competitive price and user-friendly design, Beagle Y AI provides a positive development experience using BeagleBoard's tried and tested custom Debian Linux image.

Features
  • Three concurrent display outputs: HDMI, DSI, LVDS
  • Powerful 4 TOPS AI accelerator
  • Low-power optimized A53 cores
  • 2x MIPI CSI-RX(4L) or 1x MIPI CSI + 1x MIPI DSI
  • WiFi6 / Bluetooth® Low Energy 5.4
  • PCIe Gen 3 (1L)
AC/DC & DC/DC converters (integrated FET)
TPS62872-Q1 Automotive, 2.7V-to-6V input, 12A stackable synchronous buck converter

 

Arm-based processors
AM67 Arm®Cortex®-A53 SoC with triple display, 3D graphics, PCIe 3, USB3, 4K video codec for HMI AM67A Arm®Cortex®-A53 4 TOPS vision SoC with RGB-IR ISP for 4 cameras, machine vision, robotics, smart HMI

 

Ethernet PHYs
DP83867CR Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package

 

Multi-channel ICs (PMICs)
TPS65219 Integrated power management (PMIC) for Arm® Cortex®- A53 processors and FPGAs

 

Wi-Fi products
CC3301 SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion IC
Download View video with transcript Video
Photos courtesy of BeagleBoard.org Foundation

Order & start development

Evaluation board

BEAGLEY-AI — BeagleBoard.org Foundation BeagleY®-AI single board computer based on AM67A

IDE, configuration, compiler or debugger

DDR-CONFIG-J722S — DDR Configuration Tool

Supported products & hardware

DDR-CONFIG-J722S DDR Configuration Tool

close
Latest version
Version: 1.0.0
Release date: 01 Apr 2024
Products
Arm-based processors
TDA4AEN-Q1 Automotive ADAS SoC with AI for front camera and drive applications TDA4VEN-Q1 Automotive ADAS SoC with AI, graphics, and display for entry performance park assist applications AM67 Arm®Cortex®-A53 SoC with triple display, 3D graphics, PCIe 3, USB3, 4K video codec for HMI AM67A Arm®Cortex®-A53 4 TOPS vision SoC with RGB-IR ISP for 4 cameras, machine vision, robotics, smart HMI
Hardware development
Evaluation board
J722SXH01EVM TDA4VEN, TDA4AEN and AM67 evaluation module BEAGLEY-AI BeagleBoard.org Foundation BeagleY® AI single board computer based on AM67A

Release Infomation

Available on the TI Developer Zone (dev.ti.com)

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact BeagleBoard.org Foundation.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.