BOOST-DAC8568

DAC8568 Low-power, Voltage-output, 8-channel, 16-bit DAC BoosterPack

BOOST-DAC8568

Order now

Overview

The BOOST-DAC8568 (Booster Pack) is an easy to use platform that connects with the MSP430F5529 LaunchPad.  The DAC8568 device is a  low-power, voltage-output, eight-channel, 16-bit digital-to-analog converter (DAC).  This devices includes a 2.5V, 2ppm/°C internal reference (disabled by default), giving a full-scale output voltage range of 2.5V. The internal reference has an initial accuracy of 0.004% and can source up to 20mA.

Features
  •  DAC8568 (16-Bit): 4 LSB INL
  •  2.5V Internal Ref
  •  20mA Output Sink/Source Capability
  •  On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
  •  Low-Power Serial Interface with Schmitt- Triggered Inputs: Up to 50MHz

  • BOOST-DAC8568

Precision DACs (≤10 MSPS)
DAC8562 16-bit, dual-channel, low-power, ultra-low glitch, voltage output DAC with 2.5V, 4ppm/°C reference DAC8564 16-bit, quad-channel, ultra-low glitch, Vout DAC with 2.5-V, 2-ppm/C internal reference DAC8568 16-bit, octal-channel, ultra-low glitch, voltage output DAC with 2.5V, 2ppm/°C internal reference
Download View video with transcript Video

Order & start development

Evaluation board

BOOST-DAC8568 — DAC8568 Low-Cost, Low-power, Voltage-output, 8-channel, 16-bit DAC BoosterPack

Buy from a distributor
Firmware

SBAC151 — BOOST-DAC8568 Firmware

Supported products & hardware
Download

SBAC151 BOOST-DAC8568 Firmware

close
Latest version
Version: 01.00.00.00
Release date: 20 Jun 2016
download BOOST-DAC8568 Firmware (zip)  — 9 K

Checksum
Products
Precision DACs (≤10 MSPS)
DAC8568 16-bit, octal-channel, ultra-low glitch, voltage output DAC with 2.5V, 2ppm/°C internal reference
Hardware development
Evaluation board
BOOST-DAC8568 DAC8568 Low-power, Voltage-output, 8-channel, 16-bit DAC BoosterPack

Release Infomation

The design resource accessed as www.ti.com/lit/zip/sbac151 or www.ti.com/lit/xx/sbac151/sbac151.zip has been migrated to a new user experience at www.ti.com/tool/download/SBAC151. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide BOOST-DAC8568 Getting Started Guide 07 Jun 2016
Certificate BOOST-DAC8568 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos