BOOSTXL-OV788ADAPT

Voltage Level Translator Adapter for the OV788 Omnivision Camera

BOOSTXL-OV788ADAPT

Order now

Overview

The camera adapter BoosterPack™ (BP), which contains SN74AVCx devices (voltage-level translators) from Texas Instruments, is an interface for interconnecting the LaunchPad™ (LP) operating at 3.3 V and the OV788 camera board operating at 1.85 V.  The 20-pin header ensures compatibility with other evaluation platforms, for easy prototyping and shorter development time. The OV788 camera board is mounted on 12-pin, 1.27-mm pitch headers.

Features
  • 1.85/3.3V bidrectional conversion
  • Compatible with TI Launchpads
  • Wi-Fi Video Streaming

  • Quick Start Guide
  • Thank You Insert
  • Terms and conditions

Wi-Fi products
CC3200 SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM CC3220SF SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM
Download View video with transcript Video

Order & start development

Interface adapter

BOOSTXL-OV788ADAPT — Voltage Level Translator Adapter for the OV788 Omnivision Camera

Buy from a distributor
Development kit

CC3220SF-OV788ADAPT-BOOST — SimpleLink™ Wi-Fi® CC3220SF LaunchPad™ + OV-788 BoosterPack™ Bundle

TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad
DEVELOPMENT KIT
CC3220SF-LAUNCHXL CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU

Reference designs

REFERENCE DESIGN
TIDC-CC3200-VIDEO SimpleLink™ CC32xx-OV788 Video/Audio Streaming Over Wi-Fi Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos