TIDC-CC3200-VIDEO

SimpleLink™ CC32xx-OV788 Video/Audio Streaming Over Wi-Fi Reference Design

TIDC-CC3200-VIDEO

Design files

Overview

The design enables OV788 ultra-low power video compression chip users to bring live streaming capabilities of audio and video data over Wi-Fi® very easily. It showcases a single chip implementation of RTP video streaming + Wi-Fi connection on the SimpleLink™ CC3200 Wi-Fi wireless micro-controller over 802.11 b/g/n networks from any smart phone, tablet, or computer over local network. This design implementation is well suited with a wide range of Internet of Things (IoT) applications such as battery operated intrusion cameras, door locks, video doorbells and 360-degree multi-cameras in smart homes taking advantage of easy commissioning to a Wi-Fi network and advanced low-power modes from the CC3200 Internet-on-a-chip™ solution.

Features
  • Supports Capture and streaming of: Video - 720p @ 15FPS
  • Supports Capture and streaming of: Audio – PCM, 16bps @ 11025Hz
  • Supports RTP/RTSP protocols
  • SimpleLink™ Wi-Fi solution over 802.11 b/g/n networks
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCK9.PDF (5173 K)

Reference design overview and verified performance test data

TIDROQ0.PDF (110 K)

Detailed schematic diagram for design layout and components

TIDROQ1.PDF (216 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROQ2.ZIP (20 K)

Detailed overview of design layout for component placement

TIDROQ4.ZIP (554 K)

Files used for 3D models or 2D drawings of IC components

TIDCCW6.ZIP (95 K)

Design file that contains information on physical board layer of design PCB

TIDROQ3.PDF (117 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Wi-Fi products

CC3200MODSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module

Data sheet: PDF
Wi-Fi products

CC3220MODSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module

Data sheet: PDF | HTML
Wi-Fi products

CC3220MODASimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module with antenna

Data sheet: PDF | HTML
Wi-Fi products

CC3220RSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3220SSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3220SFSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3235MODASSimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution

Data sheet: PDF | HTML
Wi-Fi products

CC3235MODASFSimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution with 1MB XIP Flash

Data sheet: PDF | HTML
Wi-Fi products

CC3235MODSSimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3235MODSFSimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 1MB Flash

Data sheet: PDF | HTML
Wi-Fi products

CC3235SSimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3235SFSimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 1MB Flash

Data sheet: PDF | HTML
Voltage translators

SN74AVC1T45Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Voltage translators

SN74AVC2T45Dual-bit dual-supply bus transceiver with configurable voltage translation and 3-state outputs

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T245Four-bit dual-supply bus transceiver with configurable voltage-level shifting

Data sheet: PDF | HTML
Voltage translators

SN74AVC8T2458-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML

Start development

Hardware

Development kit

CC3220SF-OV788ADAPT-BOOST — SimpleLink™ Wi-Fi® CC3220SF LaunchPad™ + OV-788 BoosterPack™ Bundle

The SimpleLink™ Wi-Fi® CC3220SF LaunchPad™ development kit (CC3220SF-LAUNCHXL) highlights CC3220SF, a single-chip wireless microcontroller (MCU) with 1MB Flash, 256KB of RAM and enhanced security features. The CC3220SF-LAUNCHXL features on-board emulation and sensors for a full (...)

Software

Support software

TIDCCW7 CC3200 Video Camera Software

Supported products & hardware

Supported products & hardware

Products
Wi-Fi products
CC3200 SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM
Application software & framework

CC3220-VIDEO-CAMERA-SOFTWARE — CC3220-OV788 Audio/Video Streaming Reference

The design enables OV788 ultra-low power video compression chip users to bring live streaming capabilities of audio and video data over Wi-Fi® very easily. It showcases a single chip implementation of RTP video streaming + Wi-Fi connection on the SimpleLink™ CC3220 Wi-Fi wireless (...)
lock = Requires export approval (1 minute)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Application note SimpleLink™ CC3220-OV788 Audio/Video Streaming Reference (Rev. A) May 10, 2021
Design guide SimpleLink™ CC3200-OV788 Video/Audio Streaming Over Wi-Fi Reference Design Nov. 08, 2016

Related design resources

Hardware development

EVALUATION BOARD
CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad
INTERFACE ADAPTER
BOOSTXL-OV788ADAPT Voltage Level Translator Adapter for the OV788 Omnivision Camera

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos