BQ25750EVM

BQ25750 evaluation module for stand-alone or I²C-controlled 70-V bidirectional buck-boost controller

BQ25750EVM

Order now

Overview

The BQ25750EVM evaluation module (EVM) is a complete evaluation system for the BQ25750 IC, a buck-boost battery charge controller with direct power path control. The BQ25750 has a wide input range of 4.2 V – 70 V, a wide output voltage range of up to 70 V, and bi-directional capabilities. The BQ25750EVM has a max input and output of 55 V and a max charge current of 10 A.

Features
  • Wide input voltage operating range: 4.2 V – 55 V
  • Wide output operating range: up to 55 V with CC/CV support for:

              – 2 to 13–Cell Li-Ion
              – 2 to 14–Cell LiFePO4

  • Synchronous buck-boost DC/DC charge controller with NFET drivers

             – Adjustable switching frequency from 200 kHz to 600 kHz
             – Optional synchronization to external clock
             – Optional gate driver supply input for optimized efficiency

  • Resistor-programmable stand-alone with added I2C mode
  • Built in MPPT to maximize power from solar panel arrays
  • Power up from battery (reverse-mode) output 4 V to 55 V
  • High safety integration

             – Adjustable input overvoltage and undervoltage protection
             – Output overvoltage and overcurrent protection

Battery charger ICs
BQ25750 Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with power path
Download View video with transcript Video

Order & start development

Evaluation board

BQ25750EVM — BQ25750 evaluation module for stand-alone or I²C-controlled 70-V bidirectional buck-boost controller

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide BQ25750 Evaluation Module (Rev. A) PDF | HTML 08 Oct 2024
Certificate BQ25750EVM EU Declaration of Conformity (DoC) 31 Oct 2023

Related design resources

Hardware development

INTERFACE ADAPTER
EV2400 USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos