BSLR-3P-DAA1920-160U
Basler Dart daA1920-160u camera modules with IMX392 image sensor, 2.3 MP at 160 fps, USB 3.0
BSLR-3P-DAA1920-160U
Overview
The Basler dart series of camera modules meets the requirements of numerous computer vision applications. Various mounting options and different sensors are available. The small form factor, light weight and low power consumption make the Basler dart suitable for applications with challenging installation conditions.
The daA1920-160u products in the series are based on the Sony IMX392 CMOS global shutter image sensor with a USB 3.0 interface, which is backwards compatible with USB 2.0 at a reduced throughput. The IMX392 sensor delivers up to 160 frames per second (fps) at 2.3 MP resolution, and is available in three mounting options: no mount, S-mount, and CS-mount. Both color and monochrome options are available.
Features
- 27-mm × 27-mm PCB size without mount
- Available as bare board (no-mount), S-mount and CS-mount
- USB 3.0 interface and gstreamer plugin
- ISP on-module, 8-bit or 12-bit pixel depth
- Typical 2-W power consumption
Order & start development
DAA1920-160UC-CS-MOUNT — Dart camera module with Sony IMX392 sensor, 2.3 MP at 160 fps, 1920 px × 1200 px, color, CS-mount, USB 3.0 interface
DAA1920-160UC-S-MOUNT — Dart camera module with Sony IMX392 sensor, 2.3 MP at 160 fps, 1920 px × 1200 px, color, S-mount, USB 3.0 interface
DAA1920-160UC-NO-MOUNT — Dart camera module with Sony IMX392 sensor, 2.3 MP at 160 fps, 1920 px × 1200 px, color, no mount, USB 3.0 interface
DAA1920-160UM-CS-MOUNT — Dart camera module with Sony IMX392 sensor, 2.3 MP at 160 fps, 1920 px × 1200 px, monochrome, CS-mount, USB 3.0 interface
DAA1920-160UM-S-MOUNT — Dart camera module with Sony IMX392 sensor, 2.3 MP at 160 fps, 1920 px × 1200 px, monochrome, S-mount, USB 3.0 interface
DAA1920-160UM-NO-MOUNT — Dart camera module with Sony IMX392 sensor, 2.3 MP at 160 fps, 1920 px × 1200 px, monochrome, no mount, USB 3.0 interface
Related design resources
Hardware development
EVALUATION BOARD
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.