CC1101-CC1190EM869RD

CC1101-CC1190EM 869 MHz Reference Design

CC1101-CC1190EM869RD

Design files

Overview

The CC1101-CC1190EM 869MHz reference design contains schematics and layout files for the CC1101-CC1190EM 869MHz evaluation module. The reference design demonstrates good techniques for CC1101-CC1190 decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 4-layer reference design with a discrete balun and an SMA antenna connector designed for a single ended 50 ohm antenna. The RF section has been designed and characterized for operation in the 869.4 - 869.65 MHz frequency sub-band (g3), but can also be used for other frequencies in the European 863 - 870 MHz band.

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Products

Includes TI products in the design and potential alternatives.

Sub-1 GHz transceivers

CC1101Low-power Sub-1 GHz wireless transceiver

Data sheet: PDF
RF front-end modules

CC1190850 - 950MHz RF front end

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Application note AN094 -- Using the CC1190 Front End with CC1101 under EN 300 220 Jan 11, 2011
User guide CC1101-CC1190EM 869MHz Reference Design Dec 17, 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.