CC256XM4BTBLESW

TI dual-mode Bluetooth® stack on TM4C MCUs

CC256XM4BTBLESW

Downloads

Overview

TI’s Dual-mode Bluetooth stack on TM4C MCUs software for Bluetooth + Bluetooth Low Energy enables the TM4C12x MCU and is comprised of Single Mode and Dual Mode offerings implementing the Bluetooth 4.0 specification. The Bluetooth stack is fully qualified (QDID 37180 and QDID 42849), provides simple command line sample applications to speed development, and upon request has MFI capability.

For a complete evaluation solution, the CC256XM4BTBLESW works directly with the TI hardware development kits: DK-TM4C123G and DK-TM4C129X.Moreover the stack that is available for the TM4C12x MCU, is certified and royalty-free.

The software works with all CC256x EM boards (CC256XQFNEM and CC2564MODNEM) which provide a complete Bluetooth BR/EDR/LE HCI solution, reducing design effort and enabling fast time to market. The CC256x EM boards include TI's seventh-generation Bluetooth core and provide a product-proven solution that is Bluetooth 4.1 compliant. The devices provide best-in-class RF performance with a transmit power and receive sensitivity that provides range of about 2X compared to other BLE-only solutions. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR/LE modes of operation.

Features
  • Supports Dual-mode Bluetooth 4.0 - Bluetooth certified and royaly free
  • The Bluetooth stack is fully qualified (QDID 37180 and QDID 42849)
  • Fully Thread safe
  • Supports threaded (RTOS) and non-threaded (No OS) environment
  • Fully Documented API Interface
  • Works with any TM4C MCU with Flash >= 128KB
  • Sample Apps are available for the MCU development kits below:
    • DK-TM4C123G
    • DK-TM4C129
  • Protocols/Profiles can be selectively enabled/disabled
  • Supports CCS, Keil and IAR IDEs
  • Classic Profiles Available
    • Advanced Audio Distribution Profile (A2DP): A3DP Implementation
    • Audio/Video Remote Control Profile (AVRCP)
    • Generic Access Profile (GAP )
    • Generic Audio/Video Distribution Profile (GAVDP)
    • Hands Free Profile (HFP)
    • Human Interface Device Profile (HID)
    • Message Access Profile (MAP)
    • Phonebook Access Profile (PBAP)
    • Serial Port Profile (SPP)
  • Bluetooth Low Energy Profiles Available
    • Alert Notification Service (ANS)
    • Alert Notification Profile (ANP)
    • Battery Service (BAS)
    • Cycling Speed and Cadence Profile (CSCP)
    • Device Information Service (DIS)
    • Generic Access Profile Service (GAPS)
    • Generic Attribute Profile (GATT)
    • Health Thermometer Service (HTS)
    • Health Thermometer Profile (HTP)
    • Heart Rate Service (HRS)
    • Heart Rate Profile (HRP)
    • Human Interface Device Service (HIDS)
    • HID over GATT Profile (HOGP)
    • Immediate Alert Service (IAS)
    • Link Loss Service (LLS)
    • Phone Alert State Service (PASS)
    • Phone Alert State Profile (PASP)
    • Proximity Profile (PXP)
    • TX Power Service (TPS)

Downloads

Driver or library

CC256XM4BTBLESW TI dual-mode Bluetooth® stack on TM4C MCUs

lock = Requires export approval (1 minute)

CC256XM4BTBLESW TI dual-mode Bluetooth® stack on TM4C MCUs

close
Latest version
Version: null
Release date:

Related design resources

Hardware development

EVALUATION BOARD
CC2564MODNEM Dual-mode Bluetooth® CC2564 module evaluation board CC256XQFNEM Dual-mode Bluetooth® CC2564 evaluation board

Reference designs

REFERENCE DESIGN
BT-MSPAUDSINK-RD Bluetooth and MSP430 Audio Sink Reference Design BT-MSPAUDSOURCE-RD Bluetooth and MSP MCU Audio Source Reference Design CC256XEM-RD CC256x Bluetooth® Reference Design TIDA-00554 DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SW-TM4C TivaWare™ for C Series (Complete) TIBLUETOOTHSTACK-SDK TI Dual-Mode Bluetooth® Stack

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.