CC2564MODNEM

Dual-mode Bluetooth® CC2564 module evaluation board

CC2564MODNEM

Order now

Overview

The CC2564MODNEM evaluation board contains the CC2564MODN device and is intended for evaluation and design purposes.

For a complete evaluation solution, the CC2564MODNEM board plugs directly into our hardware development kits: MSP-EXP430F5529, MSP-EXP430F5438, DK-TM4C129X and kits for our other MCUs. A certified and royalty-free TI Bluetooth® Stack is available for MSP430™ MCUs (CC256XMSPBTBLESW), TM4C12x MCUs (CC256XM4BTBLESW) and other MCUs (CC256XSTBTBLESW).

The CC2564MODNEM hardware design files (schematics, layout and BOM) are provided as a reference to help with the implementation of the CC2564MODN device.

The CC2564MODN device is a complete Bluetooth BR/EDR and LE HCI solution based on our CC2564B dual-mode Bluetooth single-chip device, which reduces design effort and enables fast time to market. The CC2564MODN device includes our seventh-generation Bluetooth core and provides a product-proven solution that is Bluetooth 4.1 compliant. The CC2564MDON device provides best-in-class RF performance with a transmit power and receive sensitivity that provides twice the range compared to other Bluetooth LE-only solutions. Our power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR and LE modes of operation.

Features
  • CC2564MODN device in the QFM (MOE) package
  • Bluetooth Specification v4.1
  • Dual mode: Bluetooth and Bluetooth Low Energy
  • FCC, IC, CE certified
  • Class 1.5 Transmit Power (10 dBm)
  • High sensitivity (-93 dBm typical)
  • UART interface: control and data
  • PCM/I2S interface: voice and audio
  • 4-layer PCB design
  • 1.8-V LDO regulator (LP2985-18)
  • 3 voltage level translators (SN74AVC4T774)
  • Chip antenna (LTA-5320-2G4S3-A1) and RF connector (U.FL-R-SMT-1)
  • EM connectors that plug directly into our hardware development kits:
  • COM connector
  • Certified and royalty-free TI Bluetooth Stack

  • CC2564MODNEM board with TI CC2564 module
  • Jumper for MSP-EXP430F5438 board
  • 4 Jumpers for MSP-EXP430F5529 board

Wi-Fi products
CC2560 Bluetooth® 4.0 with enhanced data rate (EDR) CC2564 Bluetooth® 4.0 with Enhanced Data Rate (EDR), Low Energy (LE) and ANT CC2564MODA Bluetooth® 4.1 with Basic Rate, enhanced data rate, Low Energy (LE) module with integrated antenna CC2564MODN Bluetooth® 4.1 with Basic Rate (BR), Enhanced Data Rate (EDR), Low Energy (LE) module
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started and develop with BT classic and BLE v4.1

View package

Order this hardware only

Evaluation board

CC2564MODNEM — Dual-mode Bluetooth® CC2564 module evaluation board

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Hardware development

EVALUATION BOARD
CC256XQFNEM Dual-mode Bluetooth® CC2564 evaluation board
INTERFACE ADAPTER
CC256XSTBTBLESW TI Dual-mode Bluetooth® Stack on STM32F4 MCUs

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
TIBLUETOOTHSTACK-SDK TI Dual-Mode Bluetooth® Stack
DRIVER OR LIBRARY
CC256XM4BTBLESW TI dual-mode Bluetooth® stack on TM4C MCUs CC256XMSPBTBLESW TI Dual-mode Bluetooth® stack on MSP430™ MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos