CC2592EMK-RD

Standalone 2.4GHz Range Extender Reference Design

CC2592EMK-RD

Design files

Overview

This standalone 2.4 GHz range extender reference design provides all the information needed to use the SimpleLink™ CC2592 range extender (PA/LNA front end) with any 2.4 GHz RF radio in a wide range of applications, including sensor mesh networks and gateways. The CC2592 range extender contains PA, LNA, switches, balun, and RF matching, working together to increase the power output and improve receiver sensitivity for a 2.4 GHz low-power RF radio.

Features
  • Combined PA and LNA
  • Integrated RX/TX switches
  • Integrated balun

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SWRC292.ZIP (308 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2520Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver

Data sheet: PDF
Low-power 2.4-GHz products

CC2530Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF
Low-power 2.4-GHz products

CC2533A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications

Data sheet: PDF
Low-power 2.4-GHz products

CC253832-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2540Bluetooth® Low Energy wireless MCU with USB

Data sheet: PDF
Low-power 2.4-GHz products

CC2540TExtended industrial temperature Bluetooth® Low Energy (LE) wireless MCU

Data sheet: PDF | HTML
Other wireless products

CC2530-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF
Other wireless products

CC25922.4 GHz range extender with up to +22 dBm output power

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* More literature CC2592 Evaluation Module Quick Start Guide Mar. 04, 2015
* Application note AN130 - Using CC2592 Front End with CC2538 Feb. 27, 2014

Related design resources

Hardware development

EVALUATION BOARD
SMARTRF06EBK SmartRF06 Evaluation Board
DAUGHTER CARD
CC2530EMK CC2530 Evaluation Module Kit CC2531EMK CC2531 USB Evaluation Module Kit CC2538-CC2592EMK CC2538-CC2592 Evaluation Module Kit CC2538EMK CC2538 Evaluation Module Kit CC2540EMK-USB Bluetooth Low Energy and proprietary wireless MCU
DEVELOPMENT KIT
CC2541DK-MINI CC2541 Mini Development Kit MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB

Software development

DRIVER OR LIBRARY
BLE-STACK Bluetooth Low Energy software stack TIMAC IEEE802.15.4 Medium Access control (MAC) software stack Z-STACK A fully compliant ZigBee 3.x solution: Z-Stack

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos