CC3000BOOST-RD

SimpleLink™ Wi-Fi® CC3000 Boosterpack Reference Design

CC3000BOOST-RD

Design files

Overview

This reference design, featuring CC3000 SimpleLink™ Wi-Fi, was designed to enable Internet of Things (IoT) applications when paired with any microcontroller unit (MCU) LaunchPad evaluation kit, including MSP430 and Tiva™ C Series LaunchPads. Our BoosterPack reference design is FCC/IC/CE/TELEC certified so you can easily add Wi-Fi into your MCU design.

Features
  • Enabled with easy Wi-Fi configuration method - SmartConfig™ Technology
  • MCU agnostic solution with very low memory footprint required (as low as 2-K flash, 251-B RAM)
  • Low-cost solution to add Wi-Fi to any application
  • Design supported with getting started details, software examples and documentation, porting guide and test and certification details

 

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR161.PDF (229 K)

Detailed schematic diagram for design layout and components

SWRC260.ZIP (342 K)

Detailed schematic diagram for design layout and components

TIDR162.PDF (176 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS7371A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note CC3000BOOST-RD SimpleLInk Wi-Fi CC3000 Boosterpack Reference Design Test Data Sep. 16, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos