DAC81401EVM

DAC81401 evaluation module

DAC81401EVM

Order now

Overview

The DAC81401 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC81401. DAC81401EVM has an onboard controller that provides the serial peripheral interface (SPI).

DAC81401 is a single-channel, buffered, voltage-output DAC with an integrated 2.5V internal reference and a configurable bipolar ±20V, or unipolar 0V-to-40V output range. DAC81401 is specified monotonic by design and offers linearity of less than one LSB.

DAC81401EVM also has a high-voltage gain stage that provides output voltage up to ±20V or 0Vto 80V.

Features
  • Linearity: 1-LSB INL/DNL at 16 bits
  • Internal reference
  • SPI
  • TUE: ±0.05% FSR
  • Output range: 5V, 10V, 20V, 40V, ±5V, ±10V, ±20V and 20% over range
Precision DACs (≤10 MSPS)
DAC61401 Single-channel 12-bit high-voltage-output DAC with precision internal reference DAC81401 Single-channel 16-bit high-voltage-output DAC with precision internal reference
Download View video with transcript Video

Order & start development

Evaluation board

DAC81401EVM — DAC81401 evaluation module

Driver or library

DACX14XX-PYTHON-FTDI-DRIVER — Example python driver for the DACx14xx family

Supported products & hardware
Download options

DACX14XX-PYTHON-FTDI-DRIVER Example python driver for the DACx14xx family

close
Latest version
Version: 1.0.0
Release date: 10 Nov 2023

This example python driver interfaces with the on board FTDI controller of the DACx14xx EVMs and other design

Checksum
lock = Requires export approval (1 minute)
Products
Precision DACs (≤10 MSPS)
DAC81401 Single-channel 16-bit high-voltage-output DAC with precision internal reference DAC81402 Dual-channel 16-bit high-voltage-output DAC with precision internal reference DAC81404 Quad-channel, 16-bit, high-voltage-output DAC with precision internal reference DAC61401 Single-channel 12-bit high-voltage-output DAC with precision internal reference DAC61402 Dual-channel, 12-bit, ±20-V-range, buffered-output DAC with precision internal reference DAC61404 Quad-channel, 12-bit, high-voltage-output DAC with precision internal reference
Hardware development
Evaluation board
DAC81401EVM DAC81401 evaluation module DAC81404EVM DAC81404 evaluation module

Documentation

Release Infomation

Version 1.0.0

First release for DACx41xx-FTDI-PYTHON-DRIVER

Design tool

DAC814XXEVM-GUI — DAC814XXEVM GUI

Supported products & hardware
Download

DAC814XXEVM-GUI DAC814XXEVM GUI

close
Latest version
Version: 1.0.0
Release date: 10 Nov 2023
lock DACx140x-EVM-SW-installer.zip  — 337553 K

Checksum
lock = Requires export approval (1 minute)
Products
Precision DACs (≤10 MSPS)
DAC81401 Single-channel 16-bit high-voltage-output DAC with precision internal reference DAC61401 Single-channel 12-bit high-voltage-output DAC with precision internal reference DAC81402 Dual-channel 16-bit high-voltage-output DAC with precision internal reference DAC61402 Dual-channel, 12-bit, ±20-V-range, buffered-output DAC with precision internal reference DAC81404 Quad-channel, 16-bit, high-voltage-output DAC with precision internal reference DAC61404 Quad-channel, 12-bit, high-voltage-output DAC with precision internal reference
Hardware development
Evaluation board
DAC81401EVM DAC81401 evaluation module DAC81404EVM DAC81404 evaluation module

Release Infomation

DAC814xxEVM GUI for DACx14xx family of devices

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide DAC81401 Evaluation Module User's Guide (Rev. A) PDF | HTML 15 Nov 2023
Certificate DAC81401EVM EU Declaration of Conformity (DoC) 26 Jul 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos