DAC8775EVM

DAC8775 Evaluation Module

DAC8775EVM

Order now

Overview

The DAC8775 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC8775 device. The DAC8775 is a 16-bit, quad-channel, programmable-current or voltage-output digital-to-analog converter (DAC) with adaptive power management. The EVM is a complete evaluation kit that includes a PCB, SM-USB-DIG, USB cable, and evaluation software compatible with Microsoft® Windows® XP and 7/8/10 operating systems.

Features
  • Quad-channel, 16-bit programmable-current output and voltage output 
  • Adaptive buck-boost power management 
  • Single wide power-supply range: 12 V to 36 V 
  • Output current ranges: 0 mA to 24 mA, 3.5 mA to 23.5 mA, 0 mA to 20 mA, 4 mA to 20 mA, ±24 mA
  • Output voltage ranges: 0 V to 5 V, 0 V to 10 V, ±5 V, ±10 V (all configurable with or without 20% over range)

  • DAC8775EVM circuit board
  • SM-USB-DIG platform
  • USB extender cable

Precision DACs (≤10 MSPS)
DAC8775 16-Bit Quad-Channel Programmable Current-Output and Voltage-Output Digital-to-Analog Converter (DAC)
Download View video with transcript Video

Order & start development

Evaluation board

DAC8775EVM — DAC8775 Evaluation Module

Support software

DAC8775EVM-SW — DAC8775 Evaluation Module Software

lock = Requires export approval (1 minute)
GUI for evaluation module (EVM)

DAC8775EVM-GUI — DAC8775EVM GUI Installer

Supported products & hardware
Download

DAC8775EVM-GUI DAC8775EVM GUI Installer

close
Latest version
Version: 1.1
Release date: 01 Aug 2023
lock DAC8775EVM.zip  — 333957 K

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
DAC8775EVM DAC8775 Evaluation Module

Release Infomation

Fixed few minor bugs with Channel D controls

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DAC8775EVM User's Guide 02 Dec 2016
Certificate DAC8775EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos