Download options
Latest version
Version: 04.07.00.01
Release date: 27 Nov 2024
MMWAVE MCUPLUS SDK Windows Installer
Checksum
MMWAVE MCUPLUS SDK Linux Installer
Checksum
TI Gallery APP for configuring mmWave sensors and visualizing the point cloud objects by SDK demo.
Checksum
Linux based Visualizer for configuring AWR2544 mmWave sensor and visualizing the 1D-FFT data sent over ethernet by SDK demo
Checksum
Hardware development
Evaluation board
AWR2544LOPEVM
—
AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC
AWR2944EVM
—
AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC
AWR2E44PEVM
—
AWR2E44P evaluation module
Release Notes for MMWAVE_MCUPLUS_SDK
User Guide for MMWAVE_MCUPLUS_SDK
Download CCS 12.8.1 Version for Windows or Linux
Download SysConfig 1.21.0 for Windows or Linux
Software Manifest of Components inside MMWAVE_MCUPLUS_SDK
The MMWAVE MCUPLUS SDK enables the development of 2nd generation millimeter wave (mmWave) radar applications using TI mmWave sensors (see list of supported Platform / Devices).The SDK provides foundational components which will facilitate end users to focus on their applications.
- AWR2x44P: Platform Support for DPL, Drivers, and SBL
- AWR2x44P: Out of Box (OOB) demo supporting TDM, DDM processing and ethernet streaming with power optimization hooks
- AWR2x44P / AWR2944LC / AWR294x (Memory optimization): Re-use radar cube memory to store the detected objects list.
- AWR2x44P / AWR2944LC / AWR294x (Timing optimization): Use EDMA to copy antenna samples of detected objects in Doppler DPU
- AWR2x44P / AWR2944LC / AWR294x: Histogram based detection on Doppler - azimuth heatmap (Compile time option)
- AWR294x: DDMA demodulation and max sub-band computation on HWA with band-wise transpose using EDMA
- AWR2544: gPTP stack integration with OOB (Trigger frames through CPTS timestamp)
- AWR2x44P/ AWR294x/ AWR2544: Enabled GENF signal configuration through TSN stack
- AWR2x44P/ AWR294x: C66 Context save/restore feature with example
Download options
Latest version
Version: 9.0.0
Release date: 20 Dec 2024
Products
C2000 real-time microcontrollers
F29H850TU
—
C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB
F29H859TU-Q1
—
Automotive C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB
TMS320F2800132
—
C2000™ 32-bit MCU with 100 MHz, 64-KB flash, FPU, TMU, six PWM and zero CAN
TMS320F2800133
—
C2000™ 32-bit MCU with 120 MHz, 64-KB flash, FPU and TMU
TMS320F2800135
—
C2000™ 32-bit MCU with 120 MHz, 128-KB flash, FPU and TMU
TMS320F2800137
—
C2000™ 32-bit MCU with 120 MHz, 256-KB flash, FPU and TMU
TMS320F2800152-Q1
—
Automotive C2000™ 32-bit MCU 100-MHz 64-KB flash with CAN-FD, lockstep ASIL B
TMS320F2800153-Q1
—
Automotive C2000™ 32-bit MCU 120-MHz 64-KB flash with HRPWM, CAN-FD, lockstep ASIL B
TMS320F2800154-Q1
—
Automotive C2000™ 32-bit MCU 100-MHz 128-KB flash with CAN-FD, lockstep ASIL B
TMS320F2800155
—
C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD
TMS320F2800155-Q1
—
Automotive C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD, lockstep ASIL B
TMS320F2800156-Q1
—
Automotive C2000™ 32-bit MCU 100-MHz 256-KB flash with CAN-FD, lockstep ASIL B, grade 0 and 1
TMS320F2800157
—
C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD
TMS320F2800157-Q1
—
Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD, lockstep ASIL B, grade 0 and 1
TMS320F28P550SJ
—
C2000™ 32-bit MCU with 1x C28x + 1x CLA, 150MHz, 1.1MB flash, 5x ADCs, CLB, AES and NPU
TMS320F28P559SJ-Q1
—
Automotive C2000™ 32-bit MCU, 1x C28x + 1x CLA, 150-MHz, 1.1-MB flash, 5x ADCs, CLB, AES and NNPU
TMS320F28P650DH
—
C2000 32-bit MCU, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC
TMS320F28P650DK
—
C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES
TMS320F28P650SH
—
C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC
TMS320F28P650SK
—
C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28-MB flash, 16-b ADC, Ethercat
Arm-based processors
AM4372
—
Sitara processor: Arm Cortex-A9
AM4376
—
Sitara processor: Arm Cortex-A9, PRU-ICSS
AM4377
—
Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT
AM4378
—
Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics
AM4379
—
Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics
AM5716
—
Sitara processor: Arm Cortex-A15 & DSP
AM5718
—
Sitara processor: Arm Cortex-A15 & DSP, multimedia
AM5718-HIREL
—
AM5718-HIREL Sitara™ Processors Silicon Revision 2.0
AM5726
—
Sitara processor: dual Arm Cortex-A15 & dual DSP
AM5728
—
Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia
AM5729
—
Sitara processor
AM5746
—
Sitara processor: dual arm Cortex-A15 & dual DSP, ECC on DDR and secure boot
AM5748
—
Sitara processor: dual arm Cortex-A15 & dual DSP, multimedia, ECC on DDR and secure boot
AM5749
—
Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia, ECC on DDR, secure boot, deep learning
AM6526
—
Dual Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS
AM6528
—
Sitara processor: dual Arm Cortex-A53 & dual Arm Cortex-R5F, Gigabit PRU-ICSS, 3D graphics
AM6546
—
Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS
AM6548
—
Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS, 3D graphics
Arm Cortex-M0+ MCUs
MSPM0C1103
—
24MHz Arm® Cortex®-M0+ MCU with 8KB flash, 1KB SRAM, 12-bit ADC
MSPM0C1103-Q1
—
Automotive 24MHz Arm® Cortex®-M0+ MCU with 8KB flash, 1KB SRAM, 12-bit ADC, LIN
MSPM0C1104
—
24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC
MSPM0C1104-Q1
—
Automotive 24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC, LIN
MSPM0G1105
—
80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp
MSPM0G1106
—
80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp
MSPM0G1107
—
80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp
MSPM0G1505
—
80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL
MSPM0G1506
—
80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL
MSPM0G1507
—
80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHAC
MSPM0G1519
—
80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xADC, DAC, 3xCOMP
MSPM0G3105
—
80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3105-Q1
—
Automotive 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3106
—
80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3106-Q1
—
Automotive 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3107
—
80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3107-Q1
—
Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3505
—
80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MAT
MSPM0G3505-Q1
—
Automotive 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL
MSPM0G3506
—
80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHAC
MSPM0G3506-Q1
—
Automotive 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL
MSPM0G3507
—
80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA
MSPM0G3507-Q1
—
Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHAC
MSPM0G3519
—
80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP
MSPM0L1105
—
32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC
MSPM0L1106
—
32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC
MSPM0L1227
—
32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VBAT, PSA-L1<
MSPM0L1228
—
32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VBAT, PSA-L1
MSPM0L1228-Q1
—
Automotive 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VB
MSPM0L1303
—
32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1304
—
32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1304-Q1
—
Automotive 32-Mhz Arm® Cortex®-M0+ with 16-KB flash, 2-KB RAM, 12-bit ADC,OPA, LIN
MSPM0L1305
—
32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1305-Q1
—
Automotive 32-Mhz Arm® Cortex®-M0+ with 32-KB flash, 4-KB RAM, 12-bit ADC, OPA, LIN
MSPM0L1306
—
32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1306-Q1
—
Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN
MSPM0L1343
—
32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L1344
—
32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L1345
—
32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L1346
—
32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L2227
—
32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, LCD, VBAT, PS
MSPM0L2228
—
32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12bit ADC, COMP, LCD, VBAT, PSA
MSPM0L2228-Q1
—
Automotive 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, ADC, COMP, LCD, VBAT
Arm Cortex-R MCUs
AM2631
—
Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2631-Q1
—
Automotive single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2632
—
Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2632-Q1
—
Automotive dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2634
—
Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2634-Q1
—
Automotive quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM263P2
—
Dual-core Arm®Cortex®-R5F MCU up to 400 MHz with opTI-flash and real-time control
AM263P4
—
Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory
AM263P4-Q1
—
Automotive quad-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memory
AM2732
—
Dual-core Arm® Cortex-R5F based MCU with C66x DSP, ethernet and security up to 400 MHz
AM2732-Q1
—
Automotive dual-core Arm® Cortex-R5F MCU up to 400 MHz with C66x DSP, Ethernet, safety, security
Automotive mmWave radar sensors
AWR1243
—
76-GHz to 81-GHz high-performance automotive MMIC
AWR1443
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator
AWR1642
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU
AWR1843
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
AWR1843AOP
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU
AWR2243
—
76-GHz to 81-GHz automotive second-generation high-performance MMIC
AWR2544
—
76-81GHz FMCW satellite Radar-on-Chip sensor
AWR2944
—
Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar
AWR2944P
—
Automotive 76-GHz to 81-GHz single chip radar with enhanced RF and compute performance
AWR6443
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator
AWR6843
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
AWR6843AOP
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU
AWRL1432
—
Single-chip low-power 76GHz to 81GHz automotive mmWave radar sensor
AWRL6432
—
Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor
AWRL6844
—
Automotive single-chip high-performance, low-power, 57GHz to 64GHz mmWave radar sensor
Industrial mmWave radar sensors
IWR1443
—
Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator
IWR1642
—
Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU
IWR1843
—
Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator
IWR1843AOP
—
Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU
IWR2243
—
76-GHz to 81-GHz industrial high-performance MMIC
IWR2944
—
Single-chip, 76GHz to 81GHz industrial high-performance radar with integrated DSP, MCU and ethernet
IWR6243
—
57-GHz to 64-GHz industrial high-performance MMIC
IWR6443
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating MCU and hardware accelerator
IWR6843
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability
IWR6843AOP
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
IWRL1432
—
Single-chip low-power 76GHz to 81GHz industrial mmWave radar sensor
IWRL6432
—
Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor
IWRL6432AOP
—
Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna
IWRL6844
—
Single-chip low-power high-performance 57GHz to 64GHz industrial mmWave radar sensor
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
- Device support sync-up with CCS v20.0.1
- C29 device family support, including flash programming support on C29 and M4 core
- xWRL68 Radar device family support with serial flash programming
- New CRC32 GUI option for Image Integrity check
- Updated the MSP Bootloader flash programming support
- added additional boards to the device selection list
- Remove the depreciated Blackhawk XDS560v1 debug probes from the list
- various bug fixes
Download options
Latest version
Version: 20.0.1
Release date: 20 Dec 2024
This design resource supports most products in these categories.
Check the product details page to verify support.
Products
Arm Cortex-M0+ MCUs
MSPM0C1103
—
24MHz Arm® Cortex®-M0+ MCU with 8KB flash, 1KB SRAM, 12-bit ADC
MSPM0C1103-Q1
—
Automotive 24MHz Arm® Cortex®-M0+ MCU with 8KB flash, 1KB SRAM, 12-bit ADC, LIN
MSPM0C1104
—
24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC
MSPM0C1104-Q1
—
Automotive 24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC, LIN
MSPM0G1105
—
80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp
MSPM0G1106
—
80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp
MSPM0G1107
—
80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp
MSPM0G1505
—
80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL
MSPM0G1506
—
80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL
MSPM0G1507
—
80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHAC
MSPM0G1519
—
80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xADC, DAC, 3xCOMP
MSPM0G3105
—
80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3105-Q1
—
Automotive 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3106
—
80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3106-Q1
—
Automotive 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3107
—
80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3107-Q1
—
Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3505
—
80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MAT
MSPM0G3505-Q1
—
Automotive 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL
MSPM0G3506
—
80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHAC
MSPM0G3506-Q1
—
Automotive 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL
MSPM0G3507
—
80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA
MSPM0G3507-Q1
—
Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHAC
MSPM0G3519
—
80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP
MSPM0L1105
—
32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC
MSPM0L1106
—
32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC
MSPM0L1227
—
32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VBAT, PSA-L1<
MSPM0L1228
—
32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VBAT, PSA-L1
MSPM0L1228-Q1
—
Automotive 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VB
MSPM0L1303
—
32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1304
—
32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1304-Q1
—
Automotive 32-Mhz Arm® Cortex®-M0+ with 16-KB flash, 2-KB RAM, 12-bit ADC,OPA, LIN
MSPM0L1305
—
32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1305-Q1
—
Automotive 32-Mhz Arm® Cortex®-M0+ with 32-KB flash, 4-KB RAM, 12-bit ADC, OPA, LIN
MSPM0L1306
—
32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1306-Q1
—
Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN
MSPM0L1343
—
32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L1344
—
32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L1345
—
32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L1346
—
32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L2227
—
32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, LCD, VBAT, PS
MSPM0L2228
—
32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12bit ADC, COMP, LCD, VBAT, PSA
MSPM0L2228-Q1
—
Automotive 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, ADC, COMP, LCD, VBAT
Arm Cortex-M4 MCUs
MSP432E401Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM
MSP432E411Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<
TM4C1230C3PM
—
High performance 32-bit ARM® Cortex®-M4F based MCU
TM4C1230D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, 64-pin LQFP
TM4C1230E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, 64-pin LQFP
TM4C1230H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, 64-pin LQFP
TM4C1231C3PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 12-kb RAM, CAN, RTC, 64-pin LQFP
TM4C1231D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, 64-pin LQFP
TM4C1231D5PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, 100-pin LQFP
TM4C1231E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, 64-pin LQFP
TM4C1231E6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, 100-pin LQFP
TM4C1231H6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 144-pin LQFP
TM4C1231H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 64-pin LQFP
TM4C1231H6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 100-pin LQFP
TM4C1232C3PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP
TM4C1232D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 12-kb RAM, CAN, USB-D, 64-pin LQFP
TM4C1232E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB-D, 64-pin LQFP
TM4C1232H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP
TM4C1233C3PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
TM4C1233D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 12-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
TM4C1233D5PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 100-pin LQFP
TM4C1233E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
TM4C1233E6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQFP
TM4C1233H6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 144-pin LQFP
TM4C1233H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
TM4C1233H6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQFP
TM4C1236D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 32-kb RAM, CAN, USB, 64-pin LQFP
TM4C1236E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB, 64-pin LQFP
TM4C1236H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB, 64-pin LQFP
TM4C1237D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 32-kb RAM, CAN, RTC, USB, 64-pin LQFP
TM4C1237D5PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB, 100-pin LQFP
TM4C1237E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB, 64-pin LQFP
TM4C1237E6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB, 100-pin LQFP
TM4C1237H6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 144-pin LQFP
TM4C1237H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 64-pin LQFP
TM4C1237H6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 100-pin LQFP
TM4C123AE6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, 64-pin LQFP
TM4C123AH6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, 64-pin LQFP
TM4C123BE6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, 64-pin LQFP
TM4C123BE6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, 100-pin LQFP
TM4C123BH6NMR
—
32-bit Arm® Cortex®-M4F-based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB<
TM4C123BH6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 144-pin LQFP
TM4C123BH6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 64-pin LQFP
TM4C123BH6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 100-pin LQFP
TM4C123BH6ZRB
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 157-pin BGA
TM4C123FE6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP
TM4C123FH6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP
TM4C123GE6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 64-pin LQFP
TM4C123GE6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP
TM4C123GH6NMR
—
32-bit Arm® Cortex®-M4F-based MCU with 80-MHz, 256-kb flash, 32-kb RAM, 2x CAN, RTC, USB
TM4C123GH6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 144-pin LQFP
TM4C123GH6PM
—
32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin
TM4C123GH6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP
TM4C123GH6ZRB
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 157-pin BGA
TM4C123GH6ZXR
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 168-pin BGA
TM4C1290NCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB
TM4C1290NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB
TM4C1292NCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII
TM4C1292NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII
TM4C1294KCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY
TM4C1294NCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY
TM4C1294NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY
TM4C1297NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, LCD
TM4C1299KCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD
TM4C1299NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD
TM4C129CNCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES
TM4C129CNCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES
TM4C129DNCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES
TM4C129DNCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES
TM4C129EKCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
TM4C129ENCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
TM4C129ENCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
TM4C129LNCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES
TM4C129XKCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES
TM4C129XNCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES
TMS470MF03107
—
16/32-bit RISC Flash microcontroller
TMS470MF04207
—
16/32-bit RISC Flash microcontroller
TMS470MF06607
—
16/32-bit RISC Flash microcontroller
Arm Cortex-R MCUs
AM2431
—
Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2432
—
Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2434
—
Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2612
—
Dual-core Arm Cortex-R5F MCU with up to 500MHz, real-time control and security
AM2631
—
Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2631-Q1
—
Automotive single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2632
—
Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2632-Q1
—
Automotive dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2634
—
Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2634-Q1
—
Automotive quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM263P2
—
Dual-core Arm®Cortex®-R5F MCU up to 400 MHz with opTI-flash and real-time control
AM263P4
—
Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory
AM263P4-Q1
—
Automotive quad-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memory
AM2732
—
Dual-core Arm® Cortex-R5F based MCU with C66x DSP, ethernet and security up to 400 MHz
AM2732-Q1
—
Automotive dual-core Arm® Cortex-R5F MCU up to 400 MHz with C66x DSP, Ethernet, safety, security
RM41L232
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
RM42L432
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
RM44L520
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
RM44L920
—
16/32 Bit Arm Cortex-R4F Flash MCU, RISC
RM46L430
—
16/32 Bit RISC Flash MCU, Cortex R4F, USB
RM46L440
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC
RM46L450
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB
RM46L830
—
16/32 Bit RISC Flash MCU, Cortex R4F, USB
RM46L840
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC
RM46L850
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB
RM46L852
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB
RM48L530
—
16/32-Bit RISC Flash Microcontroller
RM48L540
—
16/32-Bit RISC Flash Microcontroller
RM48L730
—
16/32-Bit RISC Flash Microcontroller
RM48L740
—
16/32-Bit RISC Flash Microcontroller
RM48L940
—
16/32-Bit RISC Flash Microcontroller
RM48L950
—
16/32-Bit RISC Flash Microcontroller
RM48L952
—
16/32-Bit RISC Flash Microcontroller
RM57L843
—
16/32 Bit Arm Cortex-R5F Flash MCU, RISC, EMAC
SM320F2812-HT
—
C2000™ High Temperature 32-bit MCU with 150 MHz, 256 KB Flash, EMIF
TMS470R1A256
—
16/32-Bit RISC Flash Microcontroller
TMS470R1A288
—
16/32-Bit RISC Flash Microcontroller
TMS470R1A384
—
16/32-Bit RISC Flash Microcontroller
TMS470R1A64
—
16/32-Bit RISC Flash Microcontroller
TMS470R1B1M
—
16/32-Bit RISC Flash Microcontroller
TMS470R1B512
—
16/32-Bit RISC Flash Microcontroller
TMS470R1B768
—
16/32-Bit RISC Flash Microcontroller
TMS570LC4357
—
16/32 Bit RISC Flash MCU, Arm Cortex-R5F, EMAC, FlexRay, Auto Q-100
TMS570LC4357-EP
—
Enhanced product, 16/32 bit RISC flash MCU, Arm Cortex-R5F, EMAC, FlexRay
TMS570LC4357-SEP
—
Space-enhanced product Hercules™ microcontroller based on Arm® Cortex®-R core
TMS570LS0232
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100
TMS570LS0332
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100
TMS570LS0432
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100
TMS570LS0714
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100
TMS570LS0714-S
—
High Performance 32-bit ARM Cortex-R5 based Microcontroller
TMS570LS0914
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100
TMS570LS10106
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS10116
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS10206
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS1114
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100
TMS570LS1115
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray
TMS570LS1224
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100
TMS570LS1225
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray
TMS570LS1227
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray, EMAC
TMS570LS20206
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS20206-EP
—
Enhanced Product 16- and 32-Bit RISC Flash Microcontroller
TMS570LS20216
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS20216-EP
—
Enhanced Product 16- and 32-Bit RISC Flash Microcontroller
TMS570LS2124
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
TMS570LS2125
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay
TMS570LS2134
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
TMS570LS2135
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay
TMS570LS3134
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
TMS570LS3135
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay
TMS570LS3137
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, EMAC, FlexRay
TMS570LS3137-EP
—
Enhanced Product 16/32 Bit RISC Flash Arm Cortex-R4F, EMAC, FlexRay
Automotive mmWave radar sensors
AWR1243
—
76-GHz to 81-GHz high-performance automotive MMIC
AWR1443
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator
AWR1642
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU
AWR1843
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
AWR1843AOP
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU
AWR2243
—
76-GHz to 81-GHz automotive second-generation high-performance MMIC
AWR2544
—
76-81GHz FMCW satellite Radar-on-Chip sensor
AWR2944
—
Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar
AWR2944P
—
Automotive 76-GHz to 81-GHz single chip radar with enhanced RF and compute performance
AWR6443
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator
AWR6843
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
AWR6843AOP
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU
AWRL1432
—
Single-chip low-power 76GHz to 81GHz automotive mmWave radar sensor
AWRL6432
—
Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor
AWRL6844
—
Automotive single-chip high-performance, low-power, 57GHz to 64GHz mmWave radar sensor
Industrial mmWave radar sensors
IWR1443
—
Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator
IWR1642
—
Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU
IWR1843
—
Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator
IWR1843AOP
—
Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU
IWR2243
—
76-GHz to 81-GHz industrial high-performance MMIC
IWR2944
—
Single-chip, 76GHz to 81GHz industrial high-performance radar with integrated DSP, MCU and ethernet
IWR6243
—
57-GHz to 64-GHz industrial high-performance MMIC
IWR6443
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating MCU and hardware accelerator
IWR6843
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability
IWR6843AOP
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
IWRL1432
—
Single-chip low-power 76GHz to 81GHz industrial mmWave radar sensor
IWRL6432
—
Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor
IWRL6432AOP
—
Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna
IWRL6844
—
Single-chip low-power high-performance 57GHz to 64GHz industrial mmWave radar sensor
Sub-1 GHz wireless MCUs
CC1310
—
SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash
CC1311P3
—
SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp
CC1311R3
—
SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash
CC1312PSIP
—
Sub-1 GHz system-in-package (SIP) module with integrated power amplifier
CC1312R
—
SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
CC1312R7
—
SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash
CC1314R10
—
SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM
CC1350
—
SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
CC1352P
—
SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier
CC1352P7
—
SimpleLink™ Arm® Cortex®-M4F multiprotocol sub-1 GHz and 2.4-GHz wireless MCU integrated power amp
CC1352R
—
SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash
CC1354P10
—
SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1MB flash, 296KB SRAM, integrated power amp
CC1354R10
—
SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1-MB flash and up to 296-KB SRAM
CC430F5123
—
16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM
CC430F5125
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM
CC430F5133
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM
CC430F5135
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 16kB Flash and 2kB RAM
CC430F5137
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM
CC430F5143
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM
CC430F5145
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM
CC430F5147
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Hardware development
Evaluation board
AWR1243BOOST
—
AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module
AWR1443BOOST
—
AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module
AWR1642BOOST
—
AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module
AWR1642BOOST-ODS
—
AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module
AWR1843AOPEVM
—
AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor
AWR1843BOOST
—
AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module
AWR2243BOOST
—
AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module
AWR2544LOPEVM
—
AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC
AWR2944EVM
—
AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC
AWR2944PEVM
—
AWR2944PEVM evaluation module for the AWR2944P radar sensor
AWR2E44PEVM
—
AWR2E44P evaluation module
AWR6843AOPEVM
—
AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP
AWR6843ISK
—
AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module
AWRL1432BOOST
—
AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor
AWRL1432BOOST-BSD
—
AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection
AWRL6432BOOST
—
AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor
AWRL6844EVM
—
AWRL6844 evaluation module board
IWR1443BOOST
—
IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
IWR1642BOOST
—
IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
IWR1843BOOST
—
IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
IWR6843AOPEVM
—
IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor
IWR6843ISK
—
IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor
IWR6843ISK-ODS
—
IWR6843 evaluation module for single-chip 60GHz overhead detection antenna mmWave sensor
IWR6843LEVM
—
IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor
IWRL1432BOOST
—
IWR1432 BoosterPack™ evaluation module for single-chip 77GHz mmWave low power sensor
IWRL1432BOOST-BSD
—
IWRL1432 evaluation module for BSD with low-power 76-GHz to 81-GHz industrial radar sensor
IWRL6432AOPEVM
—
IWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor
IWRL6432BOOST
—
IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor
IWRL6844EVM
—
IWRL6844 evaluation module board
LAUNCHXL-CC1310
—
CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
LAUNCHXL-CC1352P
—
CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
LAUNCHXL-CC2640R2
—
CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU
LAUNCHXL-CC26X2R1
—
CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
LAUNCHXL-F2800157
—
C2000™ real-time MCU F2800157 LaunchPad™ development kit
LAUNCHXL-F280049C
—
F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU
LAUNCHXL-F28027F
—
C2000 Piccolo MCU F28027F LaunchPad™ development kit
LAUNCHXL-F28069M
—
F28069M LaunchPad™ development kit for C2000™ Piccolo™ MCU
LAUNCHXL-F28P55X
—
C2000™ real-time MCU F28P55X LaunchPad™ development kit
LAUNCHXL-F28P65X
—
C2000™ real-time MCU F28P65x LaunchPad™ development kit
LP-AM243
—
AM243x general purpose LaunchPad™ development kit for Arm®-based MCU
LP-AM261
—
AM261x Arm®-based MCU general-purpose LaunchPad™ development kit
LP-AM263
—
AM263x Arm®-based MCU general-purpose LaunchPad™ development kit
LP-AM263P
—
AM263Px Arm®-based MCU general-purpose LaunchPad™ development kit
LP-MSPM0C1104
—
MSPM0C1104 LaunchPad™ development kit for 24-MHz Arm® Cortex®-M0+ MCU
LP-MSPM0G3507
—
MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU
LP-MSPM0G3519
—
MSPM0G3519 LaunchPad™ development kit for 80MHz Arm® Cortex®-M0+ MCU
LP-MSPM0L1117
—
MSPM0L1117 Launchpad Development kit for 32-MHz Arm Cortex-M0+ MCU
LP-MSPM0L1306
—
MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU
LP-MSPM0L2228
—
MSPM0L2228 LaunchPad™ development kit for 32MHz Arm® Cortex®-M0+ MCU
SK-AM62
—
AM62x starter kit for Sitara™ processors
SK-AM62-SIP
—
AM62x system-in-package starter kit for Sitara™ processors
SK-AM62A-LP
—
AM62A starter kit for low-power Sitara™ processors
SK-AM62B
—
AM62B Starter Kit EVM for Sitara™ AM62x processor
SK-AM62B-P1
—
AM62x Starter Kit EVM with PMIC
SK-AM62P-LP
—
AM62P starter kit evaluation module
SK-AM64B
—
AM64B starter kit for AM64x Sitara™ processors
Development kit
LAUNCHXL-CC13-90
—
SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit
LAUNCHXL-CC1312R1
—
CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
LAUNCHXL-CC1350
—
CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
LAUNCHXL-CC1352R1
—
CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
LAUNCHXL-CC2650
—
SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit
LAUNCHXL-CC3235S
—
CC3235S dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU
LAUNCHXL-CC3235SF
—
CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU
LAUNCHXL-F2800137
—
TMS320F2800137 LaunchPad™ development kit for C2000™ real-time MCU
LAUNCHXL-F280025C
—
F280025C LaunchPad™ development kit for C2000™ real-time MCU
LAUNCHXL-F280039C
—
TMS320F280039C LaunchPad™ development kit for C2000™ real-time MCU
LAUNCHXL-F28027
—
C2000 Piccolo MCU F28027 LaunchPad™ development kit
LAUNCHXL-F28379D
—
F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU
LAUNCHXL-RM42
—
Hercules RM42x LaunchPad Development Kit
LAUNCHXL-TMS57004
—
Hercules TMS570LS04x/03x LaunchPad Development Kit
LAUNCHXL2-570LC43
—
Hercules TMS570LC43x LaunchPad Development Kit
LAUNCHXL2-RM46
—
Hercules RM46x LaunchPad Development Kit
LAUNCHXL2-RM57L
—
Hercules RM57Lx LaunchPad Development Kit
LAUNCHXL2-TMS57012
—
Hercules TMS570LS12x LaunchPad Development Kit
SK-AM62-LP
—
AM62x starter kit for low-power Sitara™ processors
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.0.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- v20.0.1 is a maintenance release based on v20.0.0, with the following updates:
- Updated C29 device support to support flash programming on the M4 core, as well as enhancements and bug fixes.
- Added support for Stellaris In-Circuit Debug Interface debug probe
- Added support for MSP432 MCU device family
- Fixed version of bundled C2000 and C6000 Compiler
- Various debug enhancements and bug fixes