DM648CODECS

CODECS - For DM648 Devices (XDM v0.9)

DM648CODECS

Downloads

Overview

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into your application. Click GET SOFTWARE button (above) to access the most recent, tested codec versions available. Datasheets and Release Notes are on that page, as well as in each installer.

 

 

Additional Information:

Features

DM648 Codecs are optimized for use on TMS320DM648(tm) devices only. If you seek additional TI codecs, find those optimized for TI C64x+ core-based devices (i.e. most devices in the OMAP35x, C645x, C647x, DM646x, DM644x and DM643x families). For all additional TI codecs, go to Codecs Current Inventory.

 

DM648 Codecs offer:

  • Free, object code with production licensing
  • LINUX and WINDOWS installers
  • XDC packaged and validated on a standard EVM in a Codec Engine-based test
  • NOTE: DM648 codecs are eXpressDSP™ compliant and implement XDM 0.9 interface
  • Performance data are specified in each codec Datasheet
Download View video with transcript Video

Downloads

Software codec

DM648CODECS Codecs for DM648 and DM647 devices

Supported products & hardware

Supported products & hardware

Products
Digital signal processors (DSPs)
TMS320DM647 Digital Media Processor TMS320DM648 Digital Media Processor
Download options

DM648CODECS Codecs for DM648 and DM647 devices

close
Latest version
Version: 1.00.001
Release date: Sep 12, 2010

H.264 Encoder BP@Level 3.0 Max:D1 @30 frames per second

MD5 checksum

H.264 Decoder BP@Level 3.0 Max:D1 @30 frames per second

MD5 checksum

MPEG4 Decoder SP@L5 Max:D1 @30 frames per second

MD5 checksum

H.264 Encoder BP@Level 3.0 Max:D1 @30 frames per second

MD5 checksum

H.264 Decoder BP@Level 3.0 Max:D1 @30 frames per second

MD5 checksum

MPEG4 Decoder SP@L5 Max:D1 @30 frames per second

MD5 checksum
Products
Digital signal processors (DSPs)
TMS320DM647 Digital Media Processor TMS320DM648 Digital Media Processor

Documentation

H.264 BP@Level 3.0 Max:D1 Encoder Data Sheet

H.264 BP@Level 3.0 Max:D1 Encoder Release Notes

H.264 BP@Level 3.0 Max:D1 Decoder Data Sheet

H.264 BP@Level 3.0 Max:D1 Decoder Release Notes

MPEG4 ASP@4A/ASP@L5-H.263 Profile 0/3 Max:WVGA/D1 Decoder Data Sheet

MPEG4 ASP@4A/ASP@L5-H.263 Profile 0/3 Max:WVGA/D1 Decoder Release Notes

Release Information

All codecs are

eXpressDSP

compliant and implement XDM 0.9 interface.

Each codec is XDC packaged and validated on a standard EVM in a Codec Engine based test framework.

TIPS and

FAQs

: Understanding and integrating TI codecs:

Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK |

DaVinci

and OMAP Software for Dummies

PERFORMANCE: See Codec performance tables for

DaVinci

devices: DM365, DM6446, DM6467, DM648, C64x+

Software development

SOFTWARE CODEC
C64XPLUSCODECS CODECS - Video and Speech- C64x+-based Devices (OMAP35x, C645x, C647x, DM646, DM644x, DM643x)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.