Select a version
DM648CODECS
Codecs for DM648 and DM647 devices
H.264 Encoder BP@Level 3.0 Max:D1 @30 frames per second
H.264 Decoder BP@Level 3.0 Max:D1 @30 frames per second
JPEG Encoder
JPEG Decoder
MPEG4 Decoder SP@L5 Max:D1 @30 frames per second
H.264 Encoder BP@Level 3.0 Max:D1 @30 frames per second
H.264 Decoder BP@Level 3.0 Max:D1 @30 frames per second
JPEG Encoder
JPEG Decoder
MPEG4 Decoder SP@L5 Max:D1 @30 frames per second
Products
Digital signal processors (DSPs)
Documentation
H.264 BP@Level 3.0 Max:D1 Encoder Data Sheet
H.264 BP@Level 3.0 Max:D1 Encoder Release Notes
H.264 BP@Level 3.0 Max:D1 Decoder Data Sheet
H.264 BP@Level 3.0 Max:D1 Decoder Release Notes
JPEG Encoder Data Sheet
JPEG Encoder Release Notes
JPEG Decoder Data Sheet
JPEG Decoder Release Notes
MPEG4 ASP@4A/ASP@L5-H.263 Profile 0/3 Max:WVGA/D1 Decoder Data Sheet
MPEG4 ASP@4A/ASP@L5-H.263 Profile 0/3 Max:WVGA/D1 Decoder Release Notes
Release Information
All codecs are
eXpressDSP
compliant and implement XDM 0.9 interface.Each codec is XDC packaged and validated on a standard EVM in a Codec Engine based test framework.
TIPS and
FAQs
: Understanding and integrating TI codecs:Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK |
and OMAP Software for DummiesPERFORMANCE: See Codec performance tables for
DaVinci
devices: DM365, DM6446, DM6467, DM648, C64x+