Request more information
The user's guide is available. Request now
The DRV3946-Q1EVM allows for easy control and evaluation of the DRV3946-Q1, which is a dual-channel and fully integrated solenoid and contactor driver. The DRV3946-Q1EVM includes two DRV3946-Q1 ICs, each able to drive two contactors in a low-side configuration. The DRV3946-Q1 is able to drive up to 9 A per channel for a total of 18 A if both output channels are driving at maximum capacity. The evaluation module comes with a 20-A fuse which disconnects the power supply from the rest of the board in the case of large current increase.
The user's guide is available. Request now
RTM release version of DRV3946-Q1 EVM firmware
Type | Title | Date | ||
---|---|---|---|---|
Certificate | DRV3946-Q1VEVM EU Declaration of Conformity (DoC) | 22 Nov 2023 | ||
EVM User's guide | DRV3946-Q1 EVM User's Guide | 05 Oct 2021 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.
RTM release version of DRV3946-Q1 EVM firmware