DRV8300DPW-Q1EVM

DRV8300DPW-Q1 evaluation module for three-phase BLDC gate driver

DRV8300DPW-Q1EVM

Order now

Overview

The DRV8300DPW-Q1EVM is an automotive 30-A, 3-phase brushless DC drive stage based on the DRV8300DPWRQ1 gate driver for BLDC motors.  

The DRV8300DPWRQ1 incorporates three diodes for bootstrap operation without the need for external diodes. The EVM includes three current shunt amplifiers for low-side current measurement as well as feedback for PVDD/GVDD voltage and board temperature. Up to 100V can be supplied to the EVM and the on board buck will generate the 12V needed for the bootstrap GVDD supply. Status LEDs for all power supplies as well as a Fault LED are included for user feedback.

The C2000 launchpad (LAUNCHXL-F280049C) is required for this kit and is used to control the DRV8300DPW-Q1 as well as monitor and report faults.

Features
  • 6 - 100-V Operation, 30-A peak H-bridge ouput current
  • On-board CSAs for three-phase low-side current measurement
  • On-board buck for GVDD generation and device internal bootstrap diodes
  • Supply LEDs, fault LEDs, and temperature sensor for user feedback
  • C2000 (LAUNCHXL-F280049C) sensored trapezoidal firmware available
BLDC drivers
DRV8300-Q1 Automotive 100-V max simple 3-phase gate driver with bootstrap diodes
Download View video with transcript Video

Order & start development

Evaluation board

DRV8300DPW-Q1EVM — DRV8300DPW-Q1 evaluation module for three-phase BLDC gate driver

GUI for evaluation module (EVM)

DRV8300-EVM-GUI — DRV8300 evaluation module Graphical User Interface

Firmware

DRV8300EVM-SENSORED-TRAP-FW — DRV8300EVM sensored trapezoidal firmware for Code Composer Studio™ IDE

Supported products & hardware
Download options

DRV8300EVM-SENSORED-TRAP-FW DRV8300EVM sensored trapezoidal firmware for Code Composer Studio™ IDE

close
Latest version
Version: 1.0.0
Release date: 30 Jun 2023

Checksum
Hardware development
Evaluation board
DRV8300DIPW-EVM DRV8300DIPW evaluation module for three-phase BLDC DRV8300DRGE-EVM DRV8300DRGE three phase BLDC evaluation module DRV8300DPW-Q1EVM DRV8300DPW-Q1 evaluation module for three-phase BLDC gate driver

Release Infomation

CCS sensored trapezoidal firmware for BLDC motor control with the DRV8300EVM.

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DRV8300xxx-EVM User’s Guide PDF | HTML 09 Apr 2020
Certificate DRV8300DPW-Q1EVM EU RoHS Declaration of Conformity (DoC) 08 Dec 2021

Related design resources

Hardware development

EVALUATION BOARD
LAUNCHXL-F280049C F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos