DRV8410EVM is a prototype evaluation module and is available in limited quantities.
DRV8410EVM
DRV8410 evaluation module dual H-bridge motor driver with current regulation
DRV8410EVM
Overview
The DRV8410 evaluation module (EVM) allows designers to evaluate the DRV8410 dual H-bridge driver. The EVM includes a MCU and a graphical user interface (GUI) for easy control of the motor driver. The EVM comes with all the necessary tools and software to begin spinning motors right away and to speed the motor driver evaluation.
Features
- Operating voltage from 1.65 V to 12 V
- Output current capability of 2.5-A peak per channel
- Integrated current regulation and sensing using power sense resistor
- Signal header with removable shunts to disconnect onboard MCU from motor driver to control driver with external MCU
- Onboard eZ-FET lite circuit: open source onboard debugger for easy programming of the MCU
USB A male to micro B male cable
Stepper motor drivers
Order & start development
DRV8410EVM — DRV8410 dual H-bridge motor driver with current regulation evaluation module
DRV841XEVM-FIRMWARE — Firmware source code for the DRV8410EVM, DRV8411EVM, and DRV8411AEVM
DRV841XEVM-FIRMWARE — Firmware source code for the DRV8410EVM, DRV8411EVM, and DRV8411AEVM
Firmware and source code
Products
Stepper motor drivers
Hardware development
Evaluation board
Documentation
Firmware Manifest
Release Infomation
Initial version of the DRV841XEVM firmware
DRV841XEVM-GUI — GUI installer for the DRV8410EVM, DRV8411EVM, and DRV8411AEVM
DRV841XEVM-GUI — GUI installer for the DRV8410EVM, DRV8411EVM, and DRV8411AEVM
DRV8410/11/11AEVM GUI software
Products
Stepper motor drivers
Hardware development
Evaluation board
Documentation
Manifest
Release Infomation
Initial Release
Design files
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.