DRV8421BEVM

DRV8421B evaluation module

DRV8421BEVM

Order now

Overview

The DRV8421 evaluation module (EVM) allows for easy evaluation of the DRV8421 device. The EVM has been programmed and configured to work out of the box and begin spinning motors right away. The device can be used to drive one or two DC motors, a bipolar stepper motor, or other loads up to a maximum of 2A from each output or 4A in parallel mode.

Features
  • 4V to 18V operating motor supply voltage range
  • High output current capability: 2A peak, 1A RMS
  • Supports parallel mode with 4A peak, 2A RMS
  • Internal protection features including, UVLO, OCP, TSD with nFAULT indication
  • Low power sleep mode
Stepper motor drivers
DRV8421 18V, 2A dual H-bridge motor driver

Order & start development

Evaluation board

DRV8421BEVM — DRV8421B evaluation module

Firmware

DRV8421XEVM-FW — Firmware and Source Code for DRV8421AEVM and DRV8421BEVM

Supported products & hardware
Download

DRV8421XEVM-FW Firmware and Source Code for DRV8421AEVM and DRV8421BEVM

close
Latest version
Version: 1.00
Release date: 13 Jun 2024
download DRV8421A_B_Firmware.zip  — 14 K

Checksum
Hardware development
Evaluation board
DRV8421BEVM DRV8421B evaluation module

Release Infomation

See user guide on the EVM page.  Initial release

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide DRV8421x Evaluation Module User's Guide PDF | HTML 18 Jun 2024
Certificate DRV8421BEVM EU Declaration of Conformity (DoC) 26 Apr 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos