IESY-3P-OSM-LF-AM62

iesy GmbH OSM-LF system on module for AM623 and AM625 processors with Arm Cortex-A53, GPU

IESY-3P-OSM-LF-AM62

From: iesy GmbH
Order now

Overview

With a size of 45 mm x 45 mm, the iesy AM62xx OSM-LF offers a variety of application options. The operating system used here is an open source Linux based on Yocto. The AM62x processor enabled systems with high security functions to be realized for industrial and automotive applications. The processor offers secure boot for IP protection with the integrated hardware security module (HSM).

Other notable advantages are the main memory (LPDDR4) with ECC, the security co-processor ARM Cortex-M4F and the hardware cryptography accelerator for AES and SHA2, among others. In addition to numerous other interfaces, the iesy AM625x offers OSM-LF, like all open standard modules ™, the ability to respond flexibly to requirements and is therefore future-proof, cost-effective and scalable.

The Open Standard Modules™ specification was adopted by the SGeT e.V. in 2019. The new standard was developed to meet future requirements in terms of flexibility, scalability, and cost.

Features
  • 45 mm x 45 mm, LGA with 662 contact points
  • OSM, size L, flat
  • Up to 1-GB LPDDR4, up to 16-GB eMMC
  • 2x RGMII Gb Ethernet, 1x MIPI-CSI 4L, 3x USB 2.0 Host, 1x USB2.0 Host/OTG
  • Up to 37 GPIOs, 2x CAN, 1x I2S, 2x I2C, 1x QSPI, 2x SPI, 3x UART, 1x Debug UART
  • Up to 2x displays: full HD LVDS, 18-bit parallel RGB
  • Linux Yocto
Arm-based processors
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display

 

Multi-channel ICs (PMICs)
TPS65219 Integrated power management (PMIC) for Arm® Cortex®- A53 processors and FPGAs
Download View video with transcript Video
Photos courtesy of iesy GmbH

Order & start development

Evaluation board

IESY-OSM-LF-AM6231 — OSM-LF module populated with AM6231 single core Arm Cortex-A53 processor, 512-MB LPDDR4, 8-GB eMMC

Evaluation board

IESY-OSM-LF-AM6234 — OSM-LF module populated with AM6234 quad core Arm Cortex-A53 processor, 1-GB LPDDR4, 16-GB eMMC

Development kit

IESY-AM62XX-EVA-MI — Standard OSM carrier board compatible with all OSM-LF-AM62xx variants, module pre-soldered

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact iesy GmbH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.