PMP41013

Integrated USB Type-C® PD bidirectional charging reference design for one- to five-cell batteries

PMP41013

Design files

Overview

This reference design is an integrated USB Type-C® power delivery (PD) and charging reference design for one- to five-cell batteries for applications such as power tool charger with USB Type-C port, vacuum cleaner, portable power station and more.

Features
  • Supports one- to five-cell battery charging
  • High integration with integrated power path switch and USB PD control
  • Seamless transition among buck, buck-boost and boost to optimize efficiency across a wide input and output range
  • Supports on-the-go (OTG) mode in source mode
  • High efficiency of > 97.3% at full load
Output voltage options PMP41013.1
Vin (Min) (V) 5
Vin (Max) (V) 20
Vout (Nom) (V) 20
Iout (Max) (A) 3
Output Power (W) 60
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT295.PDF (1186 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAR6.PDF (491 K)

Detailed schematic diagram for design layout and components

TIDMAR7.PDF (160 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAR8.PDF (390 K)

Detailed overview of design layout for component placement

TIDMAS0.ZIP (1529 K)

Files used for 3D models or 2D drawings of IC components

TIDCG94.ZIP (619 K)

Design file that contains information on physical board layer of design PCB

TIDMAR9.PDF (1683 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25731I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support

Data sheet: PDF | HTML
USB Type-C & USB Power Delivery ICs

TPS25750Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report Integrated USB Type-C® PD and Bidi. Charging Ref. Design for 1–5 Cell Batteries PDF | HTML Aug. 23, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos