Download options
Latest version
Version: B1
Release date: 19 Aug 2024
LM5137/-Q1 and LM25137/-Q1 synchronous buck controller quickstart calculator
Checksum
Products
AC/DC & DC/DC controllers (external FET)
LM5137-Q1
—
Automotive, 80V, 100% duty-cycle capable dual-channel synchronous buck controller
Hardware development
Evaluation board
LM25137F-Q1-EVM5D3
—
LM25137F-Q1 evaluation module
Welcome to the quickstart design tool for the LM5137, LM5137-Q1, LM25137 and LM25137-Q1 controller family, which is intended for functional safety applications. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator using this controller family. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.