LM5137-LM25137-DESIGN-CALC

LM5137/-Q1 and LM25137/-Q1 controller quickstart design tool

LM5137-LM25137-DESIGN-CALC

Downloads

Overview

Welcome to the quickstart design tool for the LM5137, LM5137-Q1, LM25137 and LM25137-Q1 controller family, which is intended for functional safety applications. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator in a single- or dual-output configuration. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.

Features
  • Configure the controller for dual-output, two-phase or multi-phase configurations
  • Determine buck inductances and input and output capacitances
  • Select components for soft start, overcurrent protection, switching frequency and output voltage setpoint(s)
  • Optimize compensation component values for loop stability using crossover frequency as a performance metric
  • Inspect regulator efficiency, solution size, and component power dissipations with ambient temperature as a parameter
  • Review auto-generated schematic and BOM list

Downloads

Calculation tool

LM5137-LM25137-DESIGN-CALC LM5137/-Q1 and LM25137/-Q1 quickstart calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5137-Q1 Automotive, 80V, 100% duty-cycle capable dual-channel synchronous buck controller
Hardware development
Evaluation board
LM25137F-Q1-EVM5D3 LM25137F-Q1 evaluation module LM5137F-Q1-EVM12V LM5137F-Q1 evaluation module
Download options

LM5137-LM25137-DESIGN-CALC LM5137/-Q1 and LM25137/-Q1 quickstart calculator

close
Latest version
Version: B1
Release date: Aug 19, 2024

LM5137/-Q1 and LM25137/-Q1 synchronous buck controller quickstart calculator

MD5 checksum
Products
AC/DC & DC/DC controllers (external FET)
LM5137-Q1 Automotive, 80V, 100% duty-cycle capable dual-channel synchronous buck controller
Hardware development
Evaluation board
LM25137F-Q1-EVM5D3 LM25137F-Q1 evaluation module LM5137F-Q1-EVM12V LM5137F-Q1 evaluation module

Release Information

Welcome to the quickstart design tool for the LM5137, LM5137-Q1, LM25137 and LM25137-Q1 controller family, which is intended for functional safety applications. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator using this controller family. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
EVM User's guide LM5137F-Q1 12V, 20A Single-Output Evaluation Module PDF | HTML Feb 19, 2025

Support & training