LM5175RHFEVM-HD

LM5175RHF Wide VIN 4-Switch Buck-Boost Controller Evaluation Module

LM5175RHFEVM-HD

Order now

Overview

The LM5175RHFEVM-HD demonstrates a compact buck-boost design using the LM5175 high performance 4-switch buck-boost controller. This evaluation module is designed to operate from input voltage range of 5.5 V-42 V and provide a regulated 12 V output with  load current up to 6 A.  The high efficiency transition region control method of the LM5175 produces high efficiency.  The switching frequency is set at 400kHz and can be synchronized to an external clock signal.

Features
  • High power density: 50mm x 43mm, 6-layer PCB with 2oz copper
  • Wide input voltage range of 5.5V to 42V
  • High efficiency, synchronous buck-boost conversion
  • Switching frequency of 400 kHz (adjustable) with optional external synchronization (SYNC)
  • Low EMI signature with optional frequency dithering
AC/DC & DC/DC controllers (external FET)
LM5175 42V Wide Vin 4-Switch Synchronous Buck-Boost Controller
Download View video with transcript Video

Order & start development

Evaluation board

LM5175RHFEVM-HD — LM5175RHF Wide VIN 4-Switch Buck-Boost Controller Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide LM5175RHF (QFN) EVM User Guide 30 Apr 2016
Certificate LM5175RHFEVM-HD EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet LM5175 42-V Wide VIN Synchronous 4-Switch Buck-Boost Controller datasheet (Rev. A) PDF | HTML 02 May 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos