LM5175

ACTIVE

42V Wide Vin 4-Switch Synchronous Buck-Boost Controller

Product details

Vin (min) (V) 3.5 Vin (max) (V) 42 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 55 Features Adjustable current limit, Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 1650 Duty cycle (max) (%) 100
Vin (min) (V) 3.5 Vin (max) (V) 42 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 55 Features Adjustable current limit, Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 1650 Duty cycle (max) (%) 100
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RHF) 28 20 mm² 5 x 4
  • Single Inductor Buck-Boost Controller for Step-
    Up/Step-Down DC/DC Conversion
  • Wide VIN Range: 3.5 V to 42 V, 60 V Maximum
  • Flexible VOUT Range: 0.8 V to 55 V
  • VOUT Short Protection
  • High Efficiency Buck-Boost Transition
  • Adjustable Switching Frequency
  • Optional Frequency Sync and Dithering
  • Integrated 2-A MOSFET Gate Drivers
  • Cycle-by-Cycle Current Limit and Optional Hiccup
  • Optional Input or Output Average Current Limiting
  • Programmable Input UVLO and Soft-Start
  • Power Good and Output Overvoltage Protection
  • Selectable CCM or DCM with Pulse Skipping
  • Available in HTSSOP-28 and QFN-28 Packages
  • Single Inductor Buck-Boost Controller for Step-
    Up/Step-Down DC/DC Conversion
  • Wide VIN Range: 3.5 V to 42 V, 60 V Maximum
  • Flexible VOUT Range: 0.8 V to 55 V
  • VOUT Short Protection
  • High Efficiency Buck-Boost Transition
  • Adjustable Switching Frequency
  • Optional Frequency Sync and Dithering
  • Integrated 2-A MOSFET Gate Drivers
  • Cycle-by-Cycle Current Limit and Optional Hiccup
  • Optional Input or Output Average Current Limiting
  • Programmable Input UVLO and Soft-Start
  • Power Good and Output Overvoltage Protection
  • Selectable CCM or DCM with Pulse Skipping
  • Available in HTSSOP-28 and QFN-28 Packages

The LM5175 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM5175 operates over a wide input voltage range of 3.5 V to 42 V (60 V maximum) to support a variety of applications.

The LM5175 employs current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM5175 features selectable Continuous Conduction Mode (CCM) or Discontinuous Conduction Mode (DCM) operation, optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

The LM5175 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM5175 operates over a wide input voltage range of 3.5 V to 42 V (60 V maximum) to support a variety of applications.

The LM5175 employs current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM5175 features selectable Continuous Conduction Mode (CCM) or Discontinuous Conduction Mode (DCM) operation, optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM5176 ACTIVE 55V wide VIN synchronous 4-switch buck-boost controller Next generation with improved transition region performance.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 20
Type Title Date
* Data sheet LM5175 42-V Wide VIN Synchronous 4-Switch Buck-Boost Controller datasheet (Rev. A) PDF | HTML 02 May 2016
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Technical article Adjusting VOUT in USB Type-C™ and wireless charging applications, part 1 PDF | HTML 10 Feb 2020
White paper An overview of radiated EMI specifications for power supplies 05 Jun 2018
EVM User's guide LM5175 4-Switch Buck-Boost EVM User Guide (Rev. A) 04 Jun 2018
White paper An overview of conducted EMI specifications for power supplies 01 Feb 2018
Technical article Buck-boost regulator benefits automotive conducted immunity PDF | HTML 02 May 2017
Technical article Learn how to keep your car battery steady and running longer PDF | HTML 28 Mar 2017
Technical article Four-switch buck-boost layout tip No. 3: separating differential sense lines from PDF | HTML 02 Mar 2017
Technical article Four-switch buck-boost layout tip No. 1: identifying the critical parts for layout PDF | HTML 20 Feb 2017
Analog Design Journal Designing the front-end DC/DC conversion stage to withstand automotive transient 18 Jan 2017
White paper Buck-boost converter enables USB Power Delivery on the road 03 Nov 2016
Analog Design Journal Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics 21 Jul 2016
EVM User's guide LM5175RHF (QFN) EVM User Guide 30 Apr 2016
Technical article High Density PCB Layout of DC/DC Converters, Part 2 PDF | HTML 16 Sep 2015
Technical article High Density PCB Layout of DC/DC Converters, Part 1 PDF | HTML 12 Sep 2015
Application note Maintaining Output Voltage Regulation During Automotive Cold-Crank with LM5175 B 26 May 2015
EVM User's guide LM5175 4-Switch Buck-Boost Converter High Density EVM 03 Mar 2015
User guide LM5175 Wide VIN 4-Switch Buck-Boost Converter High Power Evaluation Module 27 Feb 2015
White paper Wide VIN power management ICs simplify white paper (Rev. A) 19 Sep 2013

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos