LM5175EVM-HD

LM5175EVM-HD Wide VIN 4-Switch Buck-Boost Controller Evaluation Module

LM5175EVM-HD

Order now

Overview

The LM5175EVM-HD high power density evaluation module (EVM) is a 4-switch synchronous buck-boost DC/DC regulator that employs synchronous rectification to achieve extremely high conversion efficiency in a small footprint at 72W output power.  Operating over a wide input voltage range of 5.5V to 42V, the output voltage is adjustable from the nominal 12V using only a single resistor or voltage source, permitting the user to customize the output voltage from 0.8V to 24V as needed.  Such user configurability is especially useful when traditional DC/DC converters cannot meet system requirements for operating input and output voltage ranges, efficiency, power density, or volume.  More specifically, the LM5175EVM-HD is ideal for applications where the input voltage is expected to vary continuously above, equal to, or below the regulated output voltage setpoint in buck, buck-boost, and boost operating modes respectively.

The module design uses the LM5175 high performance, synchronous buck-boost controller with current-mode PWM control loop and adaptive slope compensation, integrated high-side and low-side MOSFET gate drivers, cycle-by cycle overcurrent protection, and precision enable.  The EVM's output voltage has better than 1.5% setpoint accuracy.  The switching frequency is 400kHz and is synchronizable to a higher frequency if required.  Moreover, a dither function provides a smoother EMI signature for noise-sensitive applications.  Input UVLO protects the module at low input voltage conditions, and it is possible to tailor the minimum operating input voltage to the application requirements by suitable adjustment of the programmable input UVLO components.

An Excel-based quick-start calculator is available, particularly for guidance with powertrain and compensation circuit component selection.

Features
  • High power density: 50mm x 43mm, 6-layer PCB with 2oz copper
  • Wide input voltage range of 5.5V to 42V
  • Extremely high efficiency, synchronous buck/boost conversion with 98.5% peak efficiency
  • Switching frequency of 400kHz with optional synchronization to external clock
  • Low EMI signature with optional frequency dithering
AC/DC & DC/DC controllers (external FET)
LM5175 42V Wide Vin 4-Switch Synchronous Buck-Boost Controller LM5175-Q1 42-V wide VIN 4-switch synchronous buck-boost controller, AEC-Q100 qualified
Download View video with transcript Video

Order & start development

Evaluation board

LM5175EVM-HD — LM5175EVM-HD Wide VIN 4-Switch Buck-Boost Controller Evaluation

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate LM5175EVM-HD EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet LM5175 42-V Wide VIN Synchronous 4-Switch Buck-Boost Controller datasheet (Rev. A) PDF | HTML 02 May 2016
EVM User's guide LM5175 4-Switch Buck-Boost Converter High Density EVM 03 Mar 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos