LMG2100EVM-078

LMG2100 evaluation module

LMG2100EVM-078

Order now

Overview

The LMG2100 evaluation module (EVM) is a compact easy-to-use power stage that can be configured as a buck converter, boost converter or other converter topology using a half bridge. The EVM features a LMG2100 half-bridge power module with two 100V 4.4-mΩ GaN FETs.

Features
  • Input voltage operates up to 80V DC
  • Integrated 100V 4.4-mΩ GaN FETs with driver
  • Open loop control with single or dual PWM signals
  • Configurable onboard dead-time adjustment by simple resistance change
  • Slew-rate adjustment using series resistors along with Cboot and Cvcc
  • Onboard LDO for generating 5V VCC supply from an unregulated supply between 5.5V and 10V
Gallium nitride (GaN) power stages
LMG2100R044 100-V 4.4-mΩ half-bridge GaN FET with integrated driver and protection
Download View video with transcript Video

Order & start development

Evaluation board

LMG2100EVM-078 — LMG2100 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LMG2100EVM, LMG2100 Evaluation Module User's Guide PDF | HTML 10 Jul 2023
Certificate LMG2100EVM-078 EU Declaration of Conformity (DoC) 06 Jul 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos