Limited quantities
LMH1239EVM is a prototype evaluation module and is available in limited quantities.
The LMH1239 is a long reach adaptive cable equalizer with integrated reclocker, dual-inputs, dual-outputs and 75Ω loop-through output. The device is designed to equalize data transmitted over 75Ω coaxial cable and operates across SMPTE data rates ranging from 125 Mbps to 11.88 Gbps. The adaptive equalizer at the SDI input enables automatic loss compensation for up to 100m Belden1694A cable reach in 4K and 8K video applications where 12G-SDI (11.88 Gbps) is used. The integrated reclocker attenuates high frequency jitter and fully regnerates the data using a clean, low-jitter clock. The reclocker loop filter is adjustable with optional external capacitor for SDI cascade applications.
LMH1239EVM is a prototype evaluation module and is available in limited quantities.
Type | Title | Date | ||
---|---|---|---|---|
EVM User's guide | LMH1239 Evaluation Module User's Guide | PDF | HTML | 15 May 2024 | |
Certificate | LMH1239EVM EU Declaration of Conformity (DoC) | 22 Apr 2024 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.