The LMH6518 evaluation module (EVM) is designed to aid in the characterization of the LMH6518 differential amplifier. The easy-to-use evaluation board is designed to provide a quick setup and offer high performance signal analysis. The EVM is ready to connect to power supplies, signal source and test instruments through the use of onboard connectors.
Features
- Designed to work with user friendly USB2ANY interface adapter and GUI
- Onboard LDO provides the required 3.3V supply for the VDD pin of the LMH6518, requiring only one 5V supply
- Inputs and outputs include SMA connectors
- Onboard potentiometer is provided to null any output offset
- Designed for connections to standard 50Ω test equipment