MCT8314ZEVM

MCT8314Z evaluation module

MCT8314ZEVM

Order now

Overview

The MCT8314Z evaluation module (EVM) allows users to evaluate the performance of the MCT8314Z motor driver. The EVM includes an onboard FTDI chip to convert USB communication from the micro-USB connector into UART. An onboard MSP430FR2355 microcontroller (MCU) translates the UART communication and onboard potentiometers into control signals and a variable duty cycle for the PWM input of the MCT8314Z. The MCU can also provide SPI communication for the SPI variant of the MCT8314Z device. There are many user-selectable jumpers, resistors, connectors and test points to assist with evaluating the many features of the MCT8314Z device and the configurable device-specific settings.

Features
  • 4.5V to 35V operation with 1.5A peak current drive
  • 575mΩ on-state resistance of integrated MOSFETs
  • Integrates three analog Hall comparators for rotor position sensing to achieve sensored trapezoidal BLDC motor control
  • Analog or digital Hall sensor compatibility
  • Onboard MSP430 that handles connectivity with GUI

  • Micro-USB cable

Integrated control BLDC drivers
MCT8314Z 40V max, 1.5A peak, sensored-trapezoidal-control three-phase BLDC motor driver
Download View video with transcript Video

Order & start development

Evaluation board

MCT8314ZEVM — MCT8314Z evaluation module

Firmware

MCT8314ZEVM-MSP430FR2355-FW — MSP430 firmware for MCT8314ZEVM compatibility with MCT8314Z GUI

Supported products & hardware
Download

MCT8314ZEVM-MSP430FR2355-FW MSP430 firmware for MCT8314ZEVM compatibility with MCT8314Z GUI

close
Latest version
Version: 1.0.0
Release date: 28 Nov 2023
download MCT8314ZEVM_MSP430FR2355_Firmware.zip  — 1510 K

Checksum
Products
Integrated control BLDC drivers
MCT8314Z 40V max, 1.5A peak, sensored-trapezoidal-control three-phase BLDC motor driver
Hardware development
Evaluation board
MCT8314ZEVM MCT8314Z evaluation module

Release Infomation

Firmware package for the MSP430FR2355 on the MCT8314ZEVM for compatability with the MCT8314Z GUI.

GUI for evaluation module (EVM)

MCT8314Z-GUI — GUI for the MCT8314ZEVM

Supported products & hardware
Download options

MCT8314Z-GUI GUI for the MCT8314ZEVM

close
Latest version
Version: 1.0.0
Release date: 28 Nov 2023
download MCT8314Z_GUI - Windows  — 0 K

Checksum
download MCT8314Z_GUI - Mac  — 0 K

Checksum
download MCT8314Z_GUI - Linux  — 0 K

Checksum
Products
Integrated control BLDC drivers
MCT8314Z 40V max, 1.5A peak, sensored-trapezoidal-control three-phase BLDC motor driver
Hardware development
Evaluation board
MCT8314ZEVM MCT8314Z evaluation module

Release Infomation

MCT8314Z GUI (Compatible with RTM MCT8314Z)

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide MCT8314Z Evaluation Module User's Guide (Rev. A) PDF | HTML 02 Jul 2024
Certificate MCT8314ZEVM EU Declaration of Conformity (DoC) 04 Dec 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos