MCU-PLUS-SDK-AM261X
AM261x software development kit (SDK) for Sitara microcontrollers
MCU-PLUS-SDK-AM261X
Overview
The AM261x microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating creating basic system software functions from scratch.
The SDK includes support for the R5F & M4 cores, examples, drivers and bootloaders. The exact content of the SDK depends on the capabilities of the device, but all devices share common application programming interface (APIs) and build on existing proven software components to ensure reliability and quality. The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
Features
- FreeRTOS and No-RTOS support on ARM Cortex R5F
- Device drivers for system-on-a-chip (SoC) and evaluation module (EVM) peripherals
- Bootloaders for different boot media like universal asynchronous receiver-transmitter (UART) and quad serial peripheral interface (OSPI) flash
- Tight integration with tools
- SysConfig tool integration for generating system initialization code for pinmux, peripheral and clock configuration
- Code Composer Studio (CCSTUDIO) integrated development environment (IDE) integration with CCSTUDIO projects for all examples
- TI resource explorer (TIREX) integration for browsing the SDK from within CCSTUDIO or web browser
- Flashing tools to flash applications and bootloaders to flash media
Get started
- Order the AM261x-LP
- Refer to MCU+ Academy for easy-to-use training modules
Downloads
AM261X-TIFS-SDK — AM261x foundational security software
MCU-PLUS-SDK-AM261X — MCU+ SDK for AM261x - RTOS, No-RTOS
Supported products & hardware
Products
Arm Cortex-R MCUs
MCU-PLUS-SDK-AM261X — MCU+ SDK for AM261x - RTOS, No-RTOS
MCU PLUS SDK Windows Installer
MCU PLUS SDK Linux Installer
MCU PLUS SDK MacOS Installer
Products
Arm Cortex-R MCUs
Documentation
Documentation - START HERE
Documentation Only Package
Download CCS 12.8.1 Version for Windows, Linux or MacOS
Download TI ARM CLANG 4.0.1 LTS for Windows, Linux or MacOS
Download SysConfig 1.21.2 for Windows, Linux or MacOS
Release Information
Thank you for your interest in the AM261x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
What's new
- Derby PMIC Driver and Example Support
- SOM Board Basic Support
- Basic Ethernet MAC and Switch Support
- LwIP TCP/IP Stack Support
- gPTP TimeSync Stack Support
- Enet Baremetal Driver Support
- Support for both Auto PHY (DP83TG720-EVM-AM2) and Industrial PHY (DP83826-EVM-AM2)
Additional resources you might need
AM261X-TIFS-SDK — AM261x foundational security software
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.