MIOTY

Protocol software for MIOTY technology

MIOTY

Downloads

Overview

To get started evaluating MIOTY® protocol software with the LaunchPad SensorTag kit:

  1. Buy one or more CC1352R SensorTag Kit
  2. Buy one CC1352R1 LaunchPad development kit
  3. Download the SimpleLink™ software development kit
  4. For MIOTY stack development contact Stackforce
  5. Order a gateway from MIOTY


MIOTY technology is a new low-power wide-area network (LPWAN) solution, and is a true standardized technology based on ETSI 103 357. MIOTY achieves long range with Sub-1 GHz communication, and offers robust networks due to its innovative telegram splitting. It is also capable of scaling to thousands of devices on a single base station. Target applications are ultra-low power sensor devices, such as metering and environmental/industrial monitoring. These sensor devices can have a battery lifetime beyond 10 years in a MIOTY network.

Learn more about the MIOTY standard at www.mioty-alliance.com

Have more questions about mioty? Read our mioty frequently asked questions (FAQ).

What does TI provide to help designers?

Hardware platforms that support MIOTY standard:

  • CC1352R SimpleLink™ multi-band wireless MCU - The CC1352R product is a multiprotocol and multi-band Sub-1 GHz and 2.4-GHz wireless microcontroller (MCU) targeting Thread, Zigbee®, Bluetooth® 5 Low Energy, IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the SimpleLink TI 15.4-Stack (Sub-1 GHz and 2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver.
  • CC1352P SimpleLink™ multi-band wireless MCU - The SimpleLink™ CC1352P device is a multiprotocol and multi-band Sub-1 GHz and 2.4-GHz wireless microcontroller (MCU) supporting Thread, Zigbee®, Bluetooth® 5.2 Low Energy, IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), MIOTY®, Wi-SUN®, proprietary systems, including the TI 15.4-Stack (Sub-1 GHz and 2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. In addition, enablement of long-range and low-power applications using the integrated +20 dBm high-power amplifier with best-in-class transmit current consumption at 63 mA for Sub-1 GHz and 85 mA for 2.4 GHz operation.
  • CC1312R SimpleLink sub-1 GHz wireless MCU - The CC1312R product is a multiprotocol Sub-1 GHz wireless microcontroller (MCU) targeting IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the SimpleLink TI 15.4-Stack (Sub-1 GHz). The product is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, smart meters, and medical markets.
  • CC1310 SimpleLink sub-1 GHz ultra-low power wireless MCU - Achieve long range with over 10 years of battery life on a coin cell battery. The CC1310 product is an ultra-low power Sub-1 GHz wireless MCU with an Arm® Cortex-M3 application core, an Arm Cortex-M0 for radio functions, and a proprietary 16-bit sensor controller core for ultra-low power operation.
  • RadioCrafts - RadioCrafts offer compact radio modules with the full MIOTY stack, ready to be integrated into end-products. The modules, based on the TI SimpleLink CCXXX wireless MCU, can be used as MIOTY radio modems (UART interface with AT-commands), or even run the full application code (software API). The modules are supported by Development Kits that out-of-the-box can be used in prototypes and proof-of-concept to transmit your own application data to a MIOTY Gateway

Software solutions for MIOTY:

  • MIOTY protocol software application binary - The MIOTY protocol software from TI is using the SimpleLink multi-band SimpleLink multi band CC1352R wireless MCU Launchpad™ SensorTag kit (LPSTK-CC1352R) to showcase MIOTY connectivity. The MIOTY protocol software includes demo software from TI, which measures sensor data and transmits the data to a MIOTY gateway. The TI LaunchPad SensorTag kit includes four on-board ultra-low power sensors: temperature and humidity, hall effect, accelerometer and ambient light.
  • MIOTY protocol stack from Stackforce GmbH - For customers who want to shorten their development cycle and develop MIOTY networks, TI has partnered with Stackforce who provides a production ready MIOTY stack for MIOTY development. This is a full software solution based on the SimpleLink wireless MCU ecosystem, supporting the SimpleLink Sub-1 GHz and dual-band wireless MCUs.
  • MIOTY-LPSTK  - The Mioty protocol LaunchPad™ SensorTag kit for 868 and 915 MHz demo applications. Ready to use demo application for the TI LPSTK (CC1352R) running the mioty sub 1 GHz stack in parallel with a Bluetooth LE 5.2 stack leveraging TI's Dynamic Multiprotocol Manager (DMM). Readout and transmission of LPSTK's sensor data (temperature, humidity, battery) via the long range protocol mioty. BLE-to-mioty and mioty-to-BLE bridge mode. CLI/UART interface for direct access to the mioty stack's configuration, to specify custom payloads and receive bidirectional messages.
  • MIOTY-STACK - mioty stack for TI CC1352R, CC1352P and CC1312 mioty stack library (libmioty), compliant with ETSI TS 103357 standard. Dynamic support of the different chipsets, open stack API and prebuild regional profiles (EU1, EU2, US0). Advanced features like over the air attach, variable payload sizes, standard and wide bandwidth mode and dynamic switching between regional profiles. Mioty Code Composer Studio (CCS) demo project.

Downloads

Application software & framework

MIOTY-DEMO-SW MIOTY protocol software application binary for 868 MHz for LPSTK-CC1352R demo

lock = Requires export approval (1 minute)

MIOTY-DEMO-SW MIOTY protocol software application binary for 868 MHz for LPSTK-CC1352R demo

close
Latest version
Version: null
Release date:

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
More literature MIOTY® Demo Software Quick Start Guide (Rev. A) Sep 4, 2020

Related design resources

Hardware development

DEVELOPMENT KIT
LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
EVALUATION BOARD
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LPSTK-CC1352R SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-CC13X0-SDK SimpleLink™ Sub-1 GHz CC13x0 Software Development Kit SIMPLELINK-CC13X2-26X2-SDK SimpleLink™ CC13x2 and CC26x2 software development kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos