Download options
Latest version
Version: 1.00
Release date: 08 Nov 2022
Products
Wi-Fi products
CC3100
—
SimpleLink™ 32-bit Arm Cortex-M3 Wi-Fi® wireless network processor
CC3100MOD
—
SimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 2 TLS/SSL
CC3120
—
SimpleLink™ Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications
CC3120MOD
—
SimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 6 TLS/SSL
CC3130
—
SimpleLink™ Arm Cortex-M3 Wi-Fi® network processor with coexistence, WPA3, 16 TLS sockets
CC3135
—
SimpleLink™ 32-bit Arm Cortex-M3 dual-band Wi-Fi® wireless network processor
CC3135MOD
—
SimpleLink™ 32-bit Arm Cortex-M3 dual-band Wi-Fi® wireless network processor module
CC3200
—
SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM
CC3200MOD
—
SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module
CC3220MOD
—
SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module
CC3220MODA
—
SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module with antenna
CC3220R
—
SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM
CC3220S
—
SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM
CC3220SF
—
SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM
CC3230S
—
SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU with 256kB RAM, coexistence, WPA3, 16 TLS sockets, secure boot
CC3230SF
—
SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU 256kB RAM+1MB XIP flash, coex, WPA3, 16 TLS sockets,secure boot
CC3235MODAS
—
SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution
CC3235MODASF
—
SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution with 1MB XIP Flash
CC3235MODS
—
SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 256kB RAM
CC3235MODSF
—
SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 1MB Flash
CC3235S
—
SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 256kB RAM
CC3235SF
—
SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 1MB Flash
Hardware development
Evaluation board
BOOSTXL-CC3120MOD
—
SimpleLink™ Wi-Fi® CC3120MOD Wireless Network processor BoosterPack™ Plug-in Module
BOOSTXL-CC3135
—
SimpleLink™ Wi-Fi® CC3135 dual band wireless network processor BoosterPack™ plug-in module
Development kit
CC3120BOOST
—
SimpleLink™ Wi-Fi® CC3120 wireless network processor BoosterPack™ plug-in module
CC3220S-LAUNCHXL
—
CC3220S LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU
CC3220SF-LAUNCHXL
—
CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU
LAUNCHCC3220MODASF
—
SimpleLink™ Wi-Fi® CC3220MODASF LaunchPad™ Development Kit
LAUNCHXL-CC3235S
—
CC3235S dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU
LAUNCHXL-CC3235SF
—
CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU
SimpleLink Academy delivers easy-to-use training modules that span a wide range of topics for all LaunchPads in the SimpleLink MCU family.
Download options
Latest version
Version: 1.00
Release date: 09 Nov 2022
Products
Arm Cortex-M4 MCUs
MSP432E401Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM
MSP432E411Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<
Hardware development
Development kit
MSP-EXP432E401Y
—
MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
SimpleLink™ Academy for MSP432E4 delivers easy-to-use training modules that span a wide range of topics for all MSP432E4 LaunchPads.
Download options
Latest version
Version: 4.20.00.12
Release date: 14 Jun 2020
Windows Installer for SimpleLink MSP432E4 SDK
Checksum
macOS Installer for SimpleLink MSP432E4 SDK
Checksum
Linux Installer for SimpleLink MSP432E4 SDK
Checksum
Products
Arm Cortex-M4 MCUs
MSP432E401Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM
MSP432E411Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<
Hardware development
Development kit
MSP-EXP432E401Y
—
MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
SimpleLink MSP432E4 SDK Documentation
The SimpleLink MSP432E4 SDK delivers components that enable engineers to develop applications on Texas Instruments micro-controller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
Download options
Latest version
Version: 12.7.1
Release date: 10 May 2024
Link to Windows single file (offline) installer for Code Composer Studio IDE (all features, devices)
Checksum
Link to Windows on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Checksum
Link to macOS single file (offline) installer for Code Composer Studio IDE (all features, devices)
Checksum
Link to macOS on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Checksum
Link to Linux single file (offline) installer for Code Composer Studio IDE (all features, devices)
Checksum
Link to Linux on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Checksum
This design resource supports most products in these categories.
Check the product details page to verify support.
Products
Arm Cortex-M0+ MCUs
MSPM0C1103
—
24MHz Arm® Cortex®-M0+ MCU with 8KB flash, 1KB SRAM, 12-bit ADC
MSPM0C1104
—
24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC
MSPM0G1105
—
80MHz Arm M0+ MCU, 32KB Flash, 16KB SRAM, 2×12bit 4Msps ADC, op-amp
MSPM0G1106
—
80MHz Arm M0+ MCU, 64KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, op-amp
MSPM0G1107
—
80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, op-amp
MSPM0G1505
—
80MHz Arm M0+ MCU, 32KB Flash, 16KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, MATHACL
MSPM0G1506
—
80MHz Arm M0+ MCU, 64KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, MATHACL
MSPM0G1507
—
80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, MATHACL
MSPM0G3105
—
80MHz Arm® M0+ MCU, 32KB Flash, 16KB SRAM, 2×12bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3105-Q1
—
Automotive, 80MHz Arm M0+ MCU, 32KB Flash, 16KB SRAM, 12bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3106
—
80MHz Arm® M0+ MCU, 64KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3106-Q1
—
Automotive, 80MHz Arm M0+ MCU, 64KB Flash, 32KB SRAM, 12bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3107
—
80MHz Arm® M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3107-Q1
—
Automotive, 80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 12bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3505
—
80MHz Arm M0+ MCU, 32KB Flash, 16KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, CAN-FD, MATHACL
MSPM0G3505-Q1
—
Automotive, 80MHz Arm M0+ MCU, 32KB Flash, 16KB SRAM, 12bit ADC, DAC, COMP, op-amp, CAN-FD, MATHACL
MSPM0G3506
—
80MHz Arm M0+ MCU, 64KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, CAN-FD, MATHACL
MSPM0G3506-Q1
—
Automotive, 80MHz Arm M0+ MCU, 64KB Flash, 32KB SRAM, 12bit ADC, DAC, COMP, op-amp, CAN-FD, MATHACL
MSPM0G3507
—
80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, CAN-FD, MATHACL
MSPM0G3507-Q1
—
Automotive, 80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 12bit ADC, DAC, COMP, op-amp, CAN-FD, MATHACL
MSPM0L1105
—
32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC
MSPM0L1106
—
32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC
MSPM0L1228
—
32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VBAT, PSA-L1
MSPM0L1228-Q1
—
Automotive 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VB
MSPM0L1303
—
32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1304
—
32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1304-Q1
—
Automotive 32-Mhz Arm® Cortex®-M0+ with 16-KB flash, 2-KB RAM, 12-bit ADC,OPA, LIN
MSPM0L1305
—
32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1305-Q1
—
Automotive 32-Mhz Arm® Cortex®-M0+ with 32-KB flash, 4-KB RAM, 12-bit ADC, OPA, LIN
MSPM0L1306
—
32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1306-Q1
—
Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN
MSPM0L1343
—
32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L1344
—
32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L1345
—
32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L1346
—
32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L2228
—
32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12bit ADC, COMP, LCD, VBAT, PSA
Arm Cortex-M4 MCUs
MSP432E401Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM
MSP432E411Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<
TM4C1230C3PM
—
High performance 32-bit ARM® Cortex®-M4F based MCU
TM4C1230D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, 64-pin LQFP
TM4C1230E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, 64-pin LQFP
TM4C1230H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, 64-pin LQFP
TM4C1231C3PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 12-kb RAM, CAN, RTC, 64-pin LQFP
TM4C1231D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, 64-pin LQFP
TM4C1231D5PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, 100-pin LQFP
TM4C1231E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, 64-pin LQFP
TM4C1231E6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, 100-pin LQFP
TM4C1231H6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 144-pin LQFP
TM4C1231H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 64-pin LQFP
TM4C1231H6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 100-pin LQFP
TM4C1232C3PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP
TM4C1232D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 12-kb RAM, CAN, USB-D, 64-pin LQFP
TM4C1232E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB-D, 64-pin LQFP
TM4C1232H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP
TM4C1233C3PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
TM4C1233D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 12-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
TM4C1233D5PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 100-pin LQFP
TM4C1233E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
TM4C1233E6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQFP
TM4C1233H6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 144-pin LQFP
TM4C1233H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
TM4C1233H6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQFP
TM4C1236D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 32-kb RAM, CAN, USB, 64-pin LQFP
TM4C1236E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB, 64-pin LQFP
TM4C1236H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB, 64-pin LQFP
TM4C1237D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 32-kb RAM, CAN, RTC, USB, 64-pin LQFP
TM4C1237D5PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB, 100-pin LQFP
TM4C1237E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB, 64-pin LQFP
TM4C1237E6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB, 100-pin LQFP
TM4C1237H6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 144-pin LQFP
TM4C1237H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 64-pin LQFP
TM4C1237H6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 100-pin LQFP
TM4C123AE6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, 64-pin LQFP
TM4C123AH6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, 64-pin LQFP
TM4C123BE6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, 64-pin LQFP
TM4C123BE6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, 100-pin LQFP
TM4C123BH6NMR
—
32-bit Arm® Cortex®-M4F-based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB<
TM4C123BH6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 144-pin LQFP
TM4C123BH6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 64-pin LQFP
TM4C123BH6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 100-pin LQFP
TM4C123FE6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP
TM4C123FH6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP
TM4C123GE6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 64-pin LQFP
TM4C123GE6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP
TM4C123GH6NMR
—
32-bit Arm® Cortex®-M4F-based MCU with 80-MHz, 256-kb flash, 32-kb RAM, 2x CAN, RTC, USB
TM4C123GH6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 144-pin LQFP
TM4C123GH6PM
—
32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin
TM4C123GH6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP
TM4C123GH6ZXR
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 168-pin BGA
TM4C1290NCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB
TM4C1290NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB
TM4C1292NCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII
TM4C1292NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII
TM4C1294KCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY
TM4C1294NCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY
TM4C1294NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY
TM4C1297NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, LCD
TM4C1299KCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD
TM4C1299NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD
TM4C129CNCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES
TM4C129CNCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES
TM4C129DNCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES
TM4C129DNCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES
TM4C129EKCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
TM4C129ENCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
TM4C129ENCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
TM4C129LNCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES
TM4C129XKCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES
TM4C129XNCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES
TM4E1111E6ZRB
—
Tiva E Series Microcontroller
TM4EA231H6ZRB
—
Tiva E Series TM4EA231H6ZRB Microcontroller Data Sheet
TMS470MF03107
—
16/32-bit RISC Flash microcontroller
TMS470MF04207
—
16/32-bit RISC Flash microcontroller
TMS470MF06607
—
16/32-bit RISC Flash microcontroller
Arm Cortex-R MCUs
AM2431
—
Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2432
—
Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2434
—
Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2631
—
Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2631-Q1
—
Automotive single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2632
—
Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2632-Q1
—
Automotive dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2634
—
Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2634-Q1
—
Automotive quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM263P4
—
Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory
AM263P4-Q1
—
Automotive quad-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memory
AM2732
—
Dual-core Arm® Cortex-R5F based MCU with C66x DSP, ethernet and security up to 400 MHz
AM2732-Q1
—
Automotive dual-core Arm® Cortex-R5F MCU up to 400 MHz with C66x DSP, Ethernet, safety, security
RM41L232
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
RM42L432
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
RM44L520
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
RM44L920
—
16/32 Bit Arm Cortex-R4F Flash MCU, RISC
RM46L430
—
16/32 Bit RISC Flash MCU, Cortex R4F, USB
RM46L440
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC
RM46L450
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB
RM46L830
—
16/32 Bit RISC Flash MCU, Cortex R4F, USB
RM46L840
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC
RM46L850
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB
RM46L852
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB
RM48L530
—
16/32-Bit RISC Flash Microcontroller
RM48L540
—
16/32-Bit RISC Flash Microcontroller
RM48L730
—
16/32-Bit RISC Flash Microcontroller
RM48L740
—
16/32-Bit RISC Flash Microcontroller
RM48L940
—
16/32-Bit RISC Flash Microcontroller
RM48L950
—
16/32-Bit RISC Flash Microcontroller
RM48L952
—
16/32-Bit RISC Flash Microcontroller
RM57L843
—
16/32 Bit Arm Cortex-R5F Flash MCU, RISC, EMAC
S470AV336LYSQRB
—
S470AV336LYSQRB
S470PLA21-Q1
—
S470PLA21-Q1
SM320F2812-HT
—
C2000™ High Temperature 32-bit MCU with 150 MHz, 256 KB Flash, EMIF
TMS470R1A256
—
16/32-Bit RISC Flash Microcontroller
TMS470R1A288
—
16/32-Bit RISC Flash Microcontroller
TMS470R1A384
—
16/32-Bit RISC Flash Microcontroller
TMS470R1A64
—
16/32-Bit RISC Flash Microcontroller
TMS470R1B1M
—
16/32-Bit RISC Flash Microcontroller
TMS470R1B512
—
16/32-Bit RISC Flash Microcontroller
TMS470R1B768
—
16/32-Bit RISC Flash Microcontroller
TMS5701203-Q1
—
TMS5701203-Q1
TMS570LC4357
—
16/32 Bit RISC Flash MCU, Arm Cortex-R5F, EMAC, FlexRay, Auto Q-100
TMS570LC4357-EP
—
Enhanced product, 16/32 bit RISC flash MCU, Arm Cortex-R5F, EMAC, FlexRay
TMS570LC4357-SEP
—
Space-enhanced product Hercules™ microcontroller based on Arm® Cortex®-R core
TMS570LS0232
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100
TMS570LS0332
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100
TMS570LS0432
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100
TMS570LS0714
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100
TMS570LS0714-S
—
High Performance 32-bit ARM Cortex-R5 based Microcontroller
TMS570LS0914
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100
TMS570LS10106
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS10116
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS10206
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS1114
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100
TMS570LS1115
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray
TMS570LS1224
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100
TMS570LS1225
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray
TMS570LS1227
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray, EMAC
TMS570LS20206
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS20206-EP
—
Enhanced Product 16- and 32-Bit RISC Flash Microcontroller
TMS570LS20216
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS20216-EP
—
Enhanced Product 16- and 32-Bit RISC Flash Microcontroller
TMS570LS2124
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
TMS570LS2125
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay
TMS570LS2134
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
TMS570LS2135
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay
TMS570LS3134
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
TMS570LS3135
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay
TMS570LS3137
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, EMAC, FlexRay
TMS570LS3137-EP
—
Enhanced Product 16/32 Bit RISC Flash Arm Cortex-R4F, EMAC, FlexRay
Automotive mmWave radar sensors
AWR1243
—
76-GHz to 81-GHz high-performance automotive MMIC
AWR1443
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator
AWR1642
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU
AWR1843
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
AWR1843AOP
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU
AWR2243
—
76-GHz to 81-GHz automotive second-generation high-performance MMIC
AWR2544
—
76-81GHz FMCW satellite Radar-on-Chip sensor
AWR2944
—
Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar
AWR6443
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator
AWR6843
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
AWR6843AOP
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU
AWRL1432
—
Single-chip low-power 76-GHz to 81-GHz automotive mmWave radar sensor
AWRL6432
—
Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor
AWRL6432AOP
—
Automotive, single-chip 57-GHz to 64-GHz mmWave radar sensor with antenna on package
Industrial mmWave radar sensors
IWR1443
—
Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator
IWR1642
—
Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU
IWR1843
—
Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator
IWR1843AOP
—
Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU
IWR2243
—
76-GHz to 81-GHz industrial high-performance MMIC
IWR2944
—
Single-chip, 76GHz to 81GHz industrial high-performance radar with integrated DSP, MCU and ethernet
IWR6243
—
57-GHz to 64-GHz industrial high-performance MMIC
IWR6443
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating MCU and hardware accelerator
IWR6843
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability
IWR6843AOP
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
IWRL1432
—
Single-chip low-power 76-GHz to 81-GHz industrial mmWave radar sensor
IWRL6432
—
Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor
IWRL6432AOP
—
Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna
Sub-1 GHz wireless MCUs
CC1310
—
SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash
CC1311P3
—
SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp
CC1311R3
—
SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash
CC1312PSIP
—
Sub-1 GHz system-in-package (SIP) module with integrated power amplifier
CC1312R
—
SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
CC1312R7
—
SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash
CC1314R10
—
SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM
CC1350
—
SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
CC1352P
—
SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier
CC1352P7
—
SimpleLink™ Arm® Cortex®-M4F multiprotocol sub-1 GHz and 2.4-GHz wireless MCU integrated power amp
CC1352R
—
SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash
CC1354P10
—
SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1MB flash, 296KB SRAM, integrated power amp
CC1354R10
—
SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1-MB flash and up to 296-KB SRAM
CC430F5123
—
16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM
CC430F5125
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM
CC430F5133
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM
CC430F5135
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 16kB Flash and 2kB RAM
CC430F5137
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM
CC430F5143
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM
CC430F5145
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM
CC430F5147
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
- Installation instructions
- System Requirements
- Update Status: This release will be available as an update to CCS 12.0.0, 12.1.0, 12.2.0, 12.3.0, 12.4.0, 12.5.0, 12.6.0, 12.7.0
- Windows 32bit is not supported with CCSv12. If you are using a 32bit Windows System please use CCSv8.3.1 or earlier.
- XDS510 class debug probes are not supported with CCSv12. Support for XDS510 class probes was deprecated years ago for Linux and macOS. If you need to use one of these older probes please use CCSv8.3.1 or earlier.
- Please refer to the release notes