AM62X-PET-CALC
AM62x power-estimation tool (PET)
AM62X-PET-CALC
Overview
The AM62x power-estimation tool (PET) spreadsheet allows the user to calculate power consumption estimates based on measured and simulated data. Estimates are provided as is and are not ensured within a specified precision. Power consumption depends on electrical parameters, silicon process variations, environmental conditions and use cases running on the processor during operation.
Actual power consumption should be verified in the real system. This tool is meant for estimating power consumption during realistic operating modes; it is not intended for power-supply sizing.
For the input section of the spreadsheet, users must modify the fields with their appropriate usage parameters. Cells designed for user inputs are in blue. Fields that cannot be modified are red. Fields in green are the output.
This power-estimation spreadsheet is subject to change.
Features
- Easy-to-use Microsoft® Excel-based calculation tool
- Six sections for inputs
- Operating performance point
- Processor core utilization
- Low-voltage complementary metal oxide semiconductor (LVCMOS) I/O
- Peripheral
- Estimated power
- General
Downloads
Supported products & hardware
Arm-based processors
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Application note | AM62x Power Estimation Tool | PDF | HTML | 08 Apr 2022 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.