PMP10654

Dual Isolated Outputs Fly-Buck Power Module Reference Design for Single IGBT Driver Bias

PMP10654

Design files

Overview

The PMP10654 reference design is a dual isolated outputs Fly-Buck power module for single IGBT driver bias. The two voltage rails are suitable for providing the positive and negative bias to an IGBT gate driver in motor drives for EV/HEV and industrial applications.

Features
  • Dual isolated outputs, +15V/-9V @ 200mA, 4.8W power, ideal bias supply for single IGBT gate driver
  • Miniature power module design, standard DIP footprint
  • +/-5% cross regulation, 87% peak efficiency
  • 8V to 20V input range, suitable for 12V battery input
  • LM5160 wide input 65V, 1.5A sync buck / Fly-Buck regulator
  • The reference board is tested, and the test report and design files are included
Output voltage options PMP10654.1 PMP10654.2
Vin (Min) (V) 8 8
Vin (Max) (V) 20 20
Vout (Nom) (V) -9 15
Iout (Max) (A) .2 .2
Output Power (W) 1.8 3
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology FlyBuck FlyBuck
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAE6.PDF (1482 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGD1.PDF (105 K)

Detailed schematic diagram for design layout and components

TIDRGD2.PDF (111 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAQ9.ZIP (309 K)

Design file that contains information on physical board layer of design PCB

TIDRGD3.PDF (241 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM5160LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP10654 Test Results Aug. 10, 2015
More literature Powering IGBT Drivers with Fly-Buck™ Dec. 03, 2015

Related design resources

Reference designs

REFERENCE DESIGN
PMP10654 Dual Isolated Outputs Fly-Buck Power Module Reference Design for Single IGBT Driver Bias

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos