PMP10698

9 to 42Vin 5V/12V/20V @ 5A Synchronous 4-Switch Buck-Boost Converter Reference Design

PMP10698

Design files

Overview

PMP10698 is a synchronous 4-switch buck-boost converter which utilizes the LM5175 controller for USB type C applications. The output voltage can be selected for 5V, 12V or 20V at 5A using jumpers or open drain control switches. The LM5175 average current loop sets a maximum output current of 6.25A.

Features
  • Three selectable output configurations
  • High power density
  • Cycle-by-Cycle current limit
  • Sync to external clock
  • Input and output current limit option
  • Synchronous for maximum efficiency
Output voltage options PMP10698.1 PMP10698.2 PMP10698.3
Vin (Min) (V) 9 9 9
Vin (Max) (V) 42 42 42
Vout (Nom) (V) 5 12 20
Iout (Max) (A) 5 5 5
Output Power (W) 25 60 100
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAQ2.PDF (2066 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRHA1.PDF (467 K)

Detailed schematic diagram for design layout and components

TIDRHA2.PDF (134 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHA3.PDF (86 K)

Detailed overview of design layout for component placement

TIDRHA5.ZIP (581 K)

Files used for 3D models or 2D drawings of IC components

TIDCAZ8.ZIP (321 K)

Design file that contains information on physical board layer of design PCB

TIDRHA4.PDF (1410 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM517542V Wide Vin 4-Switch Synchronous Buck-Boost Controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM293650-mA, 60-V, low-IQ, low-dropout voltage regulator with reverse voltage protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10698 Test Results Sep. 23, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos