PMP11303

High Efficiency 350W AC/DC Power Supply Reference Design

PMP11303

Design files

Overview

PMP11303 is high-efficiency AC/DC power supply reference design with universal AC input and 25V/13.5A and 12V/1A outputs. LLC+PFC combo IC UCC29950 is applied for the main power stages with 25V/13.5A output while UCC28730 is applied for the auxiliary power with 12V/1A output. This design has low no load power comsumption (152mW@230VAC) and over 93% peak efficiency. This design also meet 80PLUS Gold requirement for 115VAC Internal power supplies.

Features
  • Conduction EMI test results included
  • Meet 80PLUS Gold for 115VAC internal power supplies
  • 25V/13.5A and 12V/1A dual outputs
  • 122mm x 200mm board dimension
  • Test report is available
  • Over 98% peak PFC efficiency at high line
Output voltage options PMP11303.1 PMP11303.2
Vin (Min) (V) 90 90
Vin (Max) (V) 264 264
Vout (Nom) (V) 25 12
Iout (Max) (A) 13.5 1
Output Power (W) 337.5 12
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Boost- PFC^Half Bridge- LLC Flyback- DCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB44.PDF (4127 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIP4A.PDF (313 K)

Detailed schematic diagram for design layout and components

TIDRIP5B.PDF (204 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIP6.PDF (221 K)

Detailed overview of design layout for component placement

TIDRIP8.ZIP (1422 K)

Files used for 3D models or 2D drawings of IC components

TIDCBD7.ZIP (790 K)

Design file that contains information on physical board layer of design PCB

TIDRIP7.PDF (959 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC24610Secondary side synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC24650200-V wake-up monitor for fast transient primary-side regulation

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC28730Zero standby PSR flyback controller with CVCC and wake-up monitoring

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC29950High Efficiency CCM PFC/LLC Combination controller

Data sheet: PDF | HTML
Half-bridge drivers

UCC277144-A, 600-V half bridge gate driver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS71550mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Low-side drivers

UCC275322.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, CMOS inputs, and split outputs

Data sheet: PDF | HTML
MOSFETs

CSD19533KCS100-V, N channel NexFET™ power MOSFET, single TO-220, 10.5 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP11303 Test Results Nov. 23, 2015
Technical article Which is better? Discrete or combined controllers for an AC/DC power supply? PDF | HTML Dec. 28, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos