PMP21107

Wide input synchronous buck converter reference design with frequency spread spectrum

PMP21107

Design files

Overview

This reference design is a synchronous buck converter for automotive applications utilizing a synchronous buck controller with frequency spread spectrum. The design uses a dual MOSFET in power SO-8 package. Forced pulse width modulation (FPWM) or diode emulation mode (DEMB) is jumper selectable. The features include an enable input and power good flag. The switching frequency is set to 440 kHz. Frequency dithering and input filtering help improve EMI performance. Modified frequency compensation supports all ceramic output capacitors.

Features
  • All ceramic output capacitors for increased reliability
  • Peak current-mode control simplifies compensation design
  • On-board EMI filter eases compliance testing
  • Frequency dithering improves EMI performance
  • Dual MOSFET improves switching performance
Output voltage options PMP21107.1
Vin (Min) (V) 5.5
Vin (Max) (V) 42
Vout (Nom) (V) 3.3
Iout (Max) (A) 5
Output Power (W) 16.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT075.PDF (3087 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYP0.PDF (174 K)

Detailed schematic diagram for design layout and components

TIDRYP1.PDF (98 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYP2.PDF (93 K)

Detailed overview of design layout for component placement

TIDRYP4.ZIP (615 K)

Files used for 3D models or 2D drawings of IC components

TIDCF84.ZIP (371 K)

Design file that contains information on physical board layer of design PCB

TIDRYP3.PDF (717 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM25141-Q1Automotive 2.2-MHz, low-IQ synchronous buck controller with frequency spread spectrum

Data sheet: PDF | HTML

Start development

Software

Calculation tool

LM25141DESIGN-CALC LM25141-Q1 controller quickstart design tool

Welcome to the LM25141-Q1 quickstart calculator design tool. This standalone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM25141-Q1 42-V synchronous buck DC/DC controller with low IQ. As such, the user can expeditiously arrive at an (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM25141 Low Iq, Wide Input Range Synchronous Buck Controller LM25141-Q1 Automotive 2.2-MHz, low-IQ synchronous buck controller with frequency spread spectrum
Hardware development
Evaluation board
LM5141QRGEVM LM5141QRG Synchronous Buck Converter Evaluation Module
Software
Calculation tool
LM25141DESIGN-CALC LM25141-Q1 controller quickstart design tool

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Wide input synchronous buck converter reference design Jan. 15, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos